Product Number: C5762

Teck90 1000V, 4+G C #10+12 Str BC, XLPE Ins M4, PVC Jkt, AIA Armor, Blk PVC Jkt, CSA HL SUN RES -40C

Teck90 1000V, 4+G Conductor 10+12AWG (7x18H) Bare Copper, XLPE Insulation M4 Color Code, PVC Inner Jacket, Aluminum Interlock Armor, Black PVC Outer Jacket, CSA HL SUN RES -40C

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

Power and Control Applications up to 600V

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 4 10 AWG 7x18 BC - Bare Copper
Ground Wire 1 12 AWG 7x20 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) XLP, XLPO, XLPE (Thermoset) 0.045 in (1.1 mm) 0.204 in mm Red, Black, Blue, White
Ground Wire No Insulation

Outer Shield

Material
No Shield

Inner Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.063 in (1.6 mm) 0.618 in (15.7 mm)

Armor

Armor Type & Material Diameter Over Armor
AIA - Aluminum Interlock Armor 0.843 in (21.4 mm)

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.048 in (1.2 mm) 0.939 in Yes

Overall Cable Diameter (Nominal)

0.939 in

Electricals

Element Nom. Conductor DCR Max. Current
Conductor(s) 1.06 Ohm/1000ft 24 Amps per Conductor at 30ºC
Ground Wire 1.68 Ohm/1000ft (5.51 Ohm/km)

Voltage

Voltage Rating
1000 V (TECK 90)

Temperature

Operating Installation
-40°C To +90°C -25°C To +90°C

Bend Radius

Stationary Min. Installation Min.
7.51 in (191 mm) 7.51 in

Max. Pull Tension

864 lbs (392 kg)

Bulk Cable Weight

433 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, Burial

CEC / C(UL) Compliance

TECK 90, HL

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.235 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.235 Revision Date: 02-03-2025

Part Numbers

Item # Putup Type UPC
C5762 01010000 Reel 612825284581
C5762 0102500 Reel 612825284604
C5762 0105000 Reel 612825284611
C5762 0107500 Reel 612825284642

Resources

Resources