Product Number: 4402FLW
Security & Sound, 4 Conductor 20 AWG BC, LSZH, Shielded, Cca
Security & Commercial Audio Cable, 4-20 AWG stranded bare copper conductors with polypropylene insulation, Beldfoil® shield, LSZH jacket with ripcord, CPR Cca
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Intercom/PA Systems, Sound/Audio Systems |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | Nominal Diameter | No. of Conductors |
---|---|---|---|---|
20 | 7x28 | BC - Bare Copper | 0.96 | 4 |
Conductor Count |
4 |
---|
Insulation
Material | Nominal Diameter | Diameter +/- Tolerance | Nominal Wall Thickness |
---|---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 1.60 mm | 0.05 mm | 0.2 mm |
Color Chart
Number | Color |
---|---|
Wire 1 | Black |
Wire 2 | Red |
Wire 3 | White |
Wire 4 | Green |
Outer Shield
Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG |
---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | AWG24/7 |
Outer Jacket
Material | Nominal Diameter | Nominal Wall Thickness | Ripcord |
---|---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 6.5 mm | 1.2 mm | Yes |
Table Notes |
Ripcord provided under sheath |
---|
Construction and Dimensions
Cabling
Description |
---|
4 wires twisted |
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR | Nominal Outer Shield DCR |
---|---|
34 Ohm/km | 37 Ohm/km |
Capacitance
Nom. Capacitance Conductor to Conductor | Nom. Capacitance Conductor to Other Conductor to Shield |
---|---|
140 pF/m | 200 pF/m |
Current
Max. Recommended Current [A] |
---|
3 A |
Voltage
Voltage Rating [V] |
---|
300 V |
Temperature Range
Installation Temperature Range |
-20°C To +70°C |
---|---|
Storage Temperature Range |
-30°C To +70°C |
Operating Temperature Range |
-20°C To +70°C |
Mechanical Characteristics
Max. Pull Tension |
90 N |
---|---|
Min. Bend Radius During Installation |
65 mm |
Min Setting Radius |
32 mm |
Standards
CPR Euroclass |
Cca-s1,d1,a1 |
---|
Applicable Environmental and Other Programs
Environmental Space |
Indoor - Euroclass Cca |
---|
Flammability, LS0H, Toxicity Testing
IEC Flammability |
IEC 60332-1-2 |
---|---|
IEC 60754-1 - Halogen Amount |
Zero |
IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity |
2.5 µS/mm |
IEC 60754-2 - Halogen Acid Gas Amount - Min. pH |
4.3 |
IEC 61034-2 - Smoke Density Min. Transmittance |
60% |
History
Update and Revision |
Revision Number: 0.11 Revision Date: 06-13-2024 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.11 Revision Date: 06-13-2024 |
---|
Part Numbers
Item # |
---|
4402FLW.00500 |