Product Number: 5526UE
Security & Sound, #22-8c, BC, CMR
Security & Sound Cable, Riser-CMR, 8-22 AWG solid bare copper conductors with PVC insulation, PVC jacket with ripcord
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 8 | 22 AWG | Solid | BC - Bare Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Conductor(s) | PO - Polyolefin | 0.007 in (0.18 mm) | 0.040 in (1.0 mm) | Black, Red, White, Green, Brown, Blue, Orange, Yellow |
Outer Shield
Material |
---|
No Shield |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.017 in (0.43 mm) | 0.166 in | Yes |
Overall Cable Diameter (Nominal) |
0.166 in |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Max. Current |
---|---|---|---|
Conductor(s) | 18.4 Ohm/1000ft | 24 pF/ft (79 pF/m) | 1.9 Amps per Conductor at 25ºC |
Voltage
UL Voltage Rating |
---|
300 V |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
75°C | -20°C To +75°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
1.66 in (42.2 mm) | 1.66 in |
Max. Pull Tension |
62.4 lbs (28.3 kg) |
---|---|
Bulk Cable Weight |
24 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor |
---|---|
Flammability / Reaction to Fire |
UL1666 Riser, FT4 |
NEC / UL Compliance |
Article 800, CMR |
CEC / C(UL) Compliance |
CMG |
European Directive Compliance |
EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Plenum Number |
6526UE |
History
Update and Revision |
Revision Number: 0.300 Revision Date: 02-03-2025 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.300 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | UPC |
---|---|---|
5526UE 0081000 | Gray | 612825164210 |