Product Number: 533945

Surveillance CCTV, RG-6 #18 Sol BC, FPE Core, BC Braid, PVC Jkt, CMG

Surveillance, CCTV, RG-6, 18 AWG solid bare copper, foam PE core, 92% bare copper braid, PVC jacket, CMG

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Surveillance, CCTV Camera

RG Type

6

Conductor

Size Stranding Nom. Diameter Material
18 AWG Solid 0.040 in BC - Bare Copper

Insulation

Material Nom. Insulation Diameter Color Code Notes
PE - Polyethylene (Foam) 0.180 in (4.57 mm) White Gas Injected

Outer Shield

Outer Shield Type Material Coverage
Braid Bare Copper (BC) 92%

Outer Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 0.266 in (6.76 mm)

Overall Cable Diameter (Nominal)

0.266 in (6.76 mm)

Attenuation

Frequency Nom. Attenuation
1 MHz 0.24 dB/100ft
10 MHz 0.72 dB/100ft
50 MHz 1.50 dB/100ft
100 MHz 2.00 dB/100ft
200 MHz 2.90 dB/100ft
400 MHz 4.20 dB/100ft
700 MHz 5.60 dB/100ft
900 MHz 6.40 dB/100ft
1000 MHz 7.00 dB/100ft

Electricals

Nom. Conductor DCR Nom. Outer Shield DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
6.4 Ohm/1000ft 2.7 Ohm/1000ft (8.9 Ohm/km) 16.3 pF/ft (53.5 pF/m) 75 Ohm 83%

Voltage

UL Voltage Rating
300 V (CMG)

Temperature

UL Temperature Operating
75°C -30°C to +75°C

Bend Radius

Installation Min.
2.7 in (69 mm)

Max. Pull Tension

56 lbs (25 kg)

Bulk Cable Weight

37 lbs/1000ft

Environmental Suitability

Indoor/Outdoor, Indoor, Outdoor - Black only, Sunlight Resistance, Aerial - Black only, When supported by messenger wire

Sustainability

CA Prop 65, Product Lens™, Environmental Product Declaration (EPD) Available

Flammability / Reaction to Fire

UL1685 FT4 Loading, Limited Smoke

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

CMG

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Other Standard Compliance(s)

P-07-KA110035-MSHA

Update and Revision

Revision Number: 0.552 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.552 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
533945 010500 Black Reel 500 ft 612825161066 C
533945 0101000 Black Reel 1,000 ft 612825161059 C
533945 010U1000 Black UnReel 1,000 ft 612825161042
533945 0091000 White Reel 1,000 ft 612825161035 C
533945 009U1000 White UnReel 1,000 ft 612825161028