Product Number: 5320UJ

Fire Alarm, #18-2c BC, FPL

Fire Alarm Cable, Rated-FPL, 2-18 AWG solid bare copper conductors with foam polyethylene insulation, PVC jacket with ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Fire Alarm, Addressable Systems, Circuits: Audio, Control, Initiating, Notification

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 2 18 AWG Solid BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code Notes
Conductor(s) PE - Polyethylene (Foam) 0.015 in (0.38 mm) 0.070 in (1.8 mm) Black, Red HDPE

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.033 in (0.84 mm) 0.206 in (5.23 mm) Yes

Overall Cable Diameter (Nominal)

0.206 in (5.23 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
Conductor(s) 6.4 Ohm/1000ft 13 pF/ft (43 pF/m) 14 Amps per conductor @ 25°C

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C -20°C to +75°C

Bend Radius

Stationary Min. Installation Min.
1.64 in (41.7 mm) 1.64 in (41.7 mm)

Max. Pull Tension

39.2 lbs (17.8 kg)

Bulk Cable Weight

20 lbs/1000ft

Environmental Suitability

Indoor (Not Riser or Plenum), Indoor

Flammability / Reaction to Fire

UL 1685 UL loading 

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 760, FPL

European Directive Compliance

EU CE Mark

UK Regulation Compliance

UKCA Mark

Plenum Number

6320UJ

Update and Revision

Revision Number: 0.435 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.435 Revision Date: 02-03-2025


Part Numbers

Item # Color UPC
5320UJ 002U1000 Red 612825160441
5320UJ 002A1000 Red