Product Number: 5322UL

Fire Alarm, #18-4c BC, FPLR

Fire Alarm Cable, Riser-FPLR, 4-18 AWG solid bare copper conductors with polyolefin insulation, PVC jacket with ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Fire Alarm, Monitor/Detection, Circuits: Audio, Control, Initiating, Notification

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 4 18 Solid BC - Bare Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter Color Code
PP - Polypropylene 0.007 in (0.18 mm) 0.054 in (1.4 mm) Black, Red, Brown, Blue

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.017 in (0.43 mm) 0.166 in Yes

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
6.65 Ohm/1000ft 22 pF/ft (72 pF/m) 4 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C -20°C To +75°C

Bend Radius

Stationary Min. Installation Min.
1.32 in (33.5 mm) 1.32 in

Max. Pull Tension

78.4 lbs (35.6 kg)

Bulk Cable Weight

27 lbs/1000ft

Environmental Suitability

Indoor

Flammability / Reaction to Fire

UL 1666 riser

NEC / UL Compliance

Article 760, FPLR

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Other Standard Compliance(s)

California State Fire Marshall

Plenum Number

6322UL

Update and Revision

Revision Number: 0.309 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.309 Revision Date: 02-03-2025


Part Numbers

Item # Color UPC Footnote
5322UL 0021000 Red 612825160670 C
5322UL 002U1000 Red 612825160656
5322UL 002U500 Red 612825160663