Product Number: 1094A
Inst, 8 Tri #18 Str BC, PVC-NYL Ins E1, IS/OS, Blk PVC Jkt, 600V TC-ER 150V NPLF 90C Dry 75C Wet
UL Instrumentation, 8 Triad 18AWG (7x26) Bare Copper, PVC-NYL Insulation E1 Color Code, Individual & Overall Beldfoil® Shield, Black PVC Outer Jacket, 600V TC-ER 150V NPLF 90C Dry 75C Wet SUN RES DIR BUR
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …),RTD, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, actuators, positioners |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Triad(s) | 8 | 18 AWG | 7x26 | BC - Bare Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Triad(s) | PVC/Nylon - Polyvinyl Chloride + Nylon | 0.022 in (0.56 mm) | 0.088 in (2.2 mm) | ICEA Chart E1 |
Inner Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 20 AWG (7x28) TC |
Outer Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 18 AWG (7x26) TC |
Outer Jacket
Separator | Material | Nom. Thickness | Nom. Diameter | Ripcord |
---|---|---|---|---|
Polyester Tape | PVC - Polyvinyl Chloride | 0.064 in (1.6 mm) | 0.755 in | Yes |
Overall Cable Diameter (Nominal) |
0.755 in |
---|
Electrical Characteristics
Electricals
Nom. Conductor DCR | Nom. Inner Shield DCR | Max. Current |
---|---|---|
6.7 Ohm/1000ft | 7.11 Ohm/1000ft (23.3 Ohm/km) | 7 Amps per Conductor at 30ºC |
Voltage
UL Voltage Rating |
---|
600 V (TC-ER), 150 V (NPLF) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
90°C Dry/Wet | -20°C to +90°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
3.02 in (76.7 mm) | 3.775 in |
Max. Pull Tension |
672 lbs (305 kg) |
---|---|
Bulk Cable Weight |
311 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor, Outdoor, Sunlight Resistance, UV Resistance, Burial |
---|---|
Flammability / Reaction to Fire |
UL1685 UL Loading, FT4, IEEE 1202 FT4 |
NEC / UL Compliance |
Article 336, Article 760 |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Product Notes
Notes |
Triad groups are numbered for ease of identification. Alternate color coding available upon request. |
---|
History
Update and Revision |
Revision Number: 0.428 Revision Date: 02-03-2025 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.428 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
1094A 0105000 | Black | Reel | 5,000 ft | 612825106364 | C Z |