Product Number: 1095A

Inst, 12 Tri #18 Str BC, PVC-NYL Ins E1, IS/OS, Blk PVC Jkt, 600V TC-ER 150V NPLF 90C Dry 75C Wet

UL Instrumentation, 12 Triad 18AWG (7x26) Bare Copper, PVC-NYL Insulation E1 Color Code, Individual & Overall Beldfoil® Shield, Black PVC Outer Jacket, 600V TC-ER 150V NPLF 90C Dry 75C Wet SUN RES DIR BUR

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …),RTD, control circuits, distributed control system (DCS),programmable logic controller (PLC),  Solenoids, Valves, actuators, positioners

Conductor

Element No. of Elements Size Stranding Material
Triad(s) 12 18 AWG 7x26 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Triad(s) PVC/Nylon - Polyvinyl Chloride + Nylon 0.022 in (0.56 mm) 0.088 in (2.2 mm) ICEA Chart E1

Inner Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 20 AWG (7x28) TC

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 18 AWG (7x26) TC

Outer Jacket

Separator Material Nom. Thickness Nom. Diameter Ripcord
Polyester Tape PVC - Polyvinyl Chloride 0.084 in (2.1 mm) 0.962 in Yes

Overall Cable Diameter (Nominal)

0.962 in

Electricals

Nom. Conductor DCR Nom. Inner Shield DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Shield Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
6.7 Ohm/1000ft 7.11 Ohm/1000ft (23.3 Ohm/km) 37 pF/ft (120 pF/m) 43 pF/ft (140 pF/m) 30 pF/ft (98 pF/m) 6 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating
600 V (TC-ER), 150 V (NPLF)

Temperature

UL Temperature Operating
90°C Dry, 75°C Wet -20°C To +90°C Dry, +75°C Wet

Bend Radius

Stationary Min. Installation Min.
3.848 in (97.74 mm) 4.81 in

Max. Pull Tension

997 lbs (452 kg)

Bulk Cable Weight

503 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, UV Resistance, Burial

Flammability / Reaction to Fire

UL1685 UL Loading, FT4, IEEE 1202 FT4

NEC / UL Compliance

Article 336, Article 760

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Triad groups are numbered for ease of identification. Alternate color coding available upon request.

Update and Revision

Revision Number: 0.428 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.428 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
1095A 0102500 Black Reel 2,500 ft 612825106401 C Z
1095A 0105000 Black Reel 5,000 ft 612825106418 C Z