Product Number: 28153A

TC VN/PVC, 3+G C #6+8 Str BC, PVC-NYL Ins M4, Blk PVC Jkt, 600V TC-ER 90C Dry/Wet SUN RES DIR BUR

UL Type TC (1277) PVC-Nylon/PVC, 3+G Conductor 6+8AWG (7x14+7x16) Bare Copper, PVC-NYL Insulation M4 Color Code, Black PVC Outer Jacket, 600V TC-ER 90C Dry/Wet SUN RES DIR BUR

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Power and Control Applications up to 600V; Class 1 Division 2 Hazardous Locations; Recommended Cable Gland Belden BTC075A0791RA

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 3 6 7x14 BC - Bare Copper
Ground 1 8 7x16 BC - Bare Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter Color Code
PVC/Nylon - Polyvinyl Chloride + Nylon 0.032 in (0.81 mm) 0.242 in (6.15 mm) Black and Numbered

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.063 in (1.6 mm) 0.68 in (17 mm) Yes

Electricals

Element Nom. Conductor DCR Max. Current
Conductor(s) 0.4 Ohm/1000ft 75 Amps per Conductor at 30ºC
Ground 0.65 Ohm/1000ft (2.1 Ohm/km) 57 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
600 V (TC-ER)

Temperature

UL Temperature Operating
90°C Dry, 90°C Wet Wet/Dry: -30°C to 90°C

Bend Radius

Stationary Min. Installation Min.
2.72 in (69.1 mm) 3.4 in (86 mm)

Max. Pull Tension

1262.1 lbs (572.48 kg)

Bulk Cable Weight

410 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, Burial

Flammability / Reaction to Fire

UL 1685 UL loading, IEEE 1202 FT4

NEC / UL Compliance

Article 336, TC-ER, THWN-2 Singles

European Directive Compliance

EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

Update and Revision

Revision Number: 0.611 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.611 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC
28153A 0105000 Black Reel 5,000 ft 612825135531
28153A 01010000 Black Reel 10,000 ft 612825135524