28172A

TC VN/PVC, 4+G C #2/0 Str BC, PVC-NYL Ins M4, Blk PVC Jkt, 600V TC-ER 90C Dry/Wet SUN RES DIR BUR

...
UL Type TC (1277) PVC-Nylon/PVC, 4+G Conductor 2/0AWG (Class B) Bare Copper, PVC-NYL Insulation M4 Color Code, Black PVC Outer Jacket, 600V TC-ER 90C Dry/Wet SUN RES DIR BUR
Get Product Alerts

Specifications

Put-Up Type

Reel

Product Overview

Suitable Applications

Power and Control Applications up to 600V

Construction Details
Conductor
Element No. of Elements Size Stranding Material
Conductor(s) 4 2/0 AWG 19x11 BC - Bare Copper
Ground Wire 1 6 AWG 7x14 BC - Bare Copper
Insulation
Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC/Nylon - Polyvinyl Chloride + Nylon 0.062 in (1.6 mm) 0.526 in mm Black and Numbered
Ground Wire No Insulation
Outer Shield
Material
No Shield
Outer Jacket
Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.083 in (2.1 mm) 1.435 in (36.45 mm) Yes

Overall Cable Diameter (Nominal)

1.435 in (36.45 mm)

Electrical Characteristics
Electricals
Element Nom. Conductor DCR Max. Current
Conductor(s) 0.084 Ohm/1000ft 156 Amps per Conductor at 30ºC
Ground Wire 0.42 Ohm/1000ft (1.4 Ohm/km) 75 Amps per Conductor at 30ºC
Voltage
UL Voltage Rating
600 V
Mechanical Characteristics
Temperature
UL Temperature Operating
90°C Dry, 90°C Wet Wet/Dry: -30°C To +90°C
Bend Radius
Stationary Min. Installation Min.
7.175 in (182.2 mm) 8.61 in (219 mm)

Max. Pull Tension

6844.7 lbs (3104.7 kg)

Bulk Cable Weight

2188 lbs/1000ft

Standards and Compliance

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, UV Resistance, Burial

Flammability / Reaction to Fire

UL 1685 UL Loading, IEEE 1202 FT4

NEC / UL Compliance

Article 336, TC, THHN, THWN

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

History

Update and Revision

Revision Number: 0.169 Revision Date: 03-27-2024

Part Numbers
Item # Putup Type
28172A 0102500 Reel