Product Number: 28324A

TC VN/PVC, 25 C #16 Str BC, PVC-NYL Ins E2, Blk PVC Jkt, 600V TC-ER 150V NPLF 90C Dry/Wet SUN RES DIR BUR

UL Type TC (1277) PVC-Nylon/PVC, 25 Conductor 16AWG (7x24) Bare Copper, PVC-NYL Insulation E2 Color Code, Black PVC Outer Jacket, 600V TC-ER 150V NPLF 90C Dry/Wet SUN RES DIR BUR

  • Availability:
    Global
  • Status:
    Active

Specifications

Put-Up Type

Reel

Suitable Applications

Power and Control Applications up to 600V; Class 1 Division 2 Hazardous Locations; Recommended Cable Gland Belden BTC075A0791RA

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 25 16 AWG 7x24 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC/Nylon - Polyvinyl Chloride + Nylon 0.020 in (0.51 mm) 0.099 in (2.5 mm) Black, Red, Blue, Orange, Yellow, Brown, Red/Black, Blue/Black, Orange/Black, Yellow/Black, Brown/Black, Black/Red, Blue/Red, Orange/Red, Yellow/Red, Brown/Red, Black/Blue, Red/Blue, Orange/Blue, Yellow/Blue, Brown/Blue, Black/Orange, Red/Orange, Blue/Orange, Yellow/Orange

Outer Shield

Material
No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.063 in (1.6 mm) 0.714 in (18.1 mm) Yes

Overall Cable Diameter (Nominal)

0.714 in (18.1 mm)

Electricals

Nom. Conductor DCR Max. Current
4.2 Ohm/1000ft 8.1 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating
600 V (TC-ER), 150 V (NPLF)

Temperature

UL Temperature Operating
90°C Dry, 90°C Wet Wet/Dry: -30°C to 90°C

Bend Radius

Stationary Min. Installation Min.
2.856 in (72.54 mm) 3.57 in (90.7 mm)

Max. Pull Tension

892.5 lbs (404.8 kg)

Bulk Cable Weight

357 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, UV Resistance, Burial

Flammability / Reaction to Fire

UL 1685 UL Loading, IEEE 1202 FT4

NEC / UL Compliance

Article 336, Article 400, Article 760, TC-ER, NPLF, TFFN

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.475 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.475 Revision Date: 09-07-2025


Part Numbers

Item # Putup Type UPC
28324A 01010000 Reel 612825365129
28324A 01010000 Reel 612825365129
28324A 0105000 Reel 612825135760
28324A 0105000 Reel 612825135760