3104A

TC VN/PVC, 3 C #12 Str BC, PVC-NYL Ins E1, OS, Blk PVC Jkt, 600V TC-ER 150V NPLF 90C Dry 75C Wet SUN RES DIR BUR

...
UL Type TC (1277) PVC-Nylon/PVC, 3 Conductor 12AWG (7x20) Bare Copper, PVC-NYL Insulation E1 Color Code, Overall Beldfoil® Shield, Black PVC Outer Jacket, 600V TC-ER 150V NPLF 90C Dry 75C Wet SUN RES DIR BUR
Request Sample Get Product Alerts

Specifications

Put-Up Type

Reel

Product Overview

Suitable Applications

Power and Control Applications up to 600V

Construction Details
Conductor
Element No. of Elements Size Stranding Material
Conductor(s) 3 12 AWG 7x20 BC - Bare Copper
Insulation
Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC/Nylon - Polyvinyl Chloride + Nylon 0.019 in (0.48 mm) 0.131 in (3.33 mm) ICEA Chart E1
Outer Shield
Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 14 AWG (7x22) TC
Outer Jacket
Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.047 in (1.2 mm) 0.384 in Yes

Overall Cable Diameter (Nominal)

0.384 in

Electrical Characteristics
Electricals
Nom. Conductor DCR Max. Current
1.68 Ohm/1000ft 24 Amps per Conductor at 30ºC
Voltage
UL Voltage Rating
600 V (TC), 150 V (NPLF)
Mechanical Characteristics
Temperature
UL Temperature Operating
90°C Dry, 75°C Wet Wet/Dry: -30°C To 90°C
Bend Radius
Stationary Min. Installation Min.
4.608 in (117.0 mm) 4.608 in

Max. Pull Tension

315 lbs (143 kg)

Bulk Cable Weight

118 lbs/1000ft

Standards and Compliance

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, UV Resistance, Burial

Flammability / Reaction to Fire

UL 1685 UL Loading, T-29-520, IEEE 1202 FT4

NEC / UL Compliance

Article 336, NPLF, TC-ER, THHN, THWN

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Product Notes

Notes

Alternate color coding available upon request.

History

Update and Revision

Revision Number: 0.285 Revision Date: 03-27-2024

Part Numbers
Item # Putup Type UPC
3104A 0102500 Reel 612825334538
3104A 0105000 Reel 612825334545
3104A 0105000 Reel 612825334545