Product Number: 48140A

TC VN/PVC, 4 C #10 Str BC, PVC-NYL Ins E1, Blk PVC Jkt, 600V TC-ER 150V NPLF 90C Dry/Wet SUN RES DIR BUR

UL Type TC (1277) PVC-Nylon/PVC, 4 Conductor 10AWG (7x18) Bare Copper, PVC-NYL Insulation E1 Color Code, Black PVC Outer Jacket, 600V TC-ER 150V NPLF 90C Dry/Wet SUN RES DIR BUR

  • Availability:
    Global
  • Status:
    Active
48140A

Specifications

Suitable Applications

Power and Control Applications up to 600V

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 4 10 AWG 7x18 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC/Nylon - Polyvinyl Chloride + Nylon 0.028 in (0.71 mm) 0.166 in mm Black, White, Red, Green

Outer Shield

Material
No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.047 in (1.2 mm) 0.495 in (12.6 mm) Yes

Overall Cable Diameter (Nominal)

0.495 in (12.6 mm)

Electricals

Nom. Conductor DCR Max. Current
1.04 Ohm/1000ft 32 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating
600 V

Temperature

UL Temperature Operating
90°C Dry, 90°C Wet Wet/Dry: -30°C To 90°C

Bend Radius

Stationary Min. Installation Min.
1.98 in (50.3 mm) 2.475 in (62.87 mm)

Max. Pull Tension

587.2 lbs (266.3 kg)

Bulk Cable Weight

196 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, UV Resistance, Burial

Flammability / Reaction to Fire

UL 1685 UL Loading, IEEE 1202 FT4

NEC / UL Compliance

Article 336, TC-ER, THWN-2

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.62 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.62 Revision Date: 02-03-2025


Part Numbers

Item # Putup Type UPC
48140A 01010000 Reel 612825336211
48140A 01020000 Reel 612825336228
48140A 0105000 Reel 612825336235