Product Number: 61P1806

Inst, 6 Pr #18 Str BC, PVC-NYL Ins E1, OS, Blk PVC Jkt, 600V TC-ER 150V NPLF 90C Dry 75C Wet

UL Instrumentation, 6 Pair 18AWG (7x26) Bare Copper, PVC-NYL Insulation E1 Color Code, Overall Beldfoil® Shield, Black PVC Outer Jacket, TC-ER NPLF 90C Dry 75C Wet SUN RES DIR BUR

  • Availability:
    Global
  • Status:
    Active
61P1806

Specifications

Put-Up Type

Reel

Suitable Applications

Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners

Conductor

AWG Stranding Material No. of Pairs
18 7x26 BC - Bare Copper 6

Total Number of Pairs

6

Insulation

Material Nominal Diameter Nominal Wall Thickness
PVC/Nylon - Polyvinyl Chloride + Nylon 0.088 in 0.021 in

Color Chart

Number Color
Pairs 1 - 6 ICEA S-73-732 Table E1: Black & White and Numbered

Outer Shield

Type Material Material Trade Name Coverage [%] Drainwire Material Drainwire AWG
Tape Bi-Laminate (Alum+Poly) Beldfoil® 100% TC - Tinned Copper 22

Outer Jacket

Material Nominal Diameter Nominal Wall Thickness
PVC - Polyvinyl Chloride 0.583 in 0.063 in

Conductor DCR

Nominal Conductor DCR Nominal Outer Shield DCR
5.86 Ohm/1000ft 4.47 Ohm/1000ft

Current

Max. Recommended Current [A]
3 Amps per Conductor at 30ºC

Voltage

UL Description UL Voltage Rating
TC
NPLF 150 V RMS (NPLF)

Operating Temperature Range

-30°C To +90 °C Dry, +75°C Wet

Bulk Cable Weight

158 lbs/1000ft

Max. Pull Tension

156 lbs

Min. Bend Radius/Minor Axis

6.7 in

NEC/(UL) Compliance

NPLF, TC-ER

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/11/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

Suitability - Burial

Yes

Suitability - Indoor

Yes

Suitability - Outdoor

Yes

Suitability - Sunlight Resistance

Yes

UL Flammability

UL1685 UL Loading

IEEE Flammability

IEEE 1202

UL voltage rating

600 V RMS (Type TC)

Notes

Alternate color coding available upon request.

Update and Revision

Revision Number: 0.43 Revision Date: 05-31-2024

Update and Revision

Revision Number: 0.43 Revision Date: 05-31-2024