Product Number: 62T1804

Inst, 4 Tri #18 Str BC, PVC-NYL Ins E1, IS/OS, Blk PVC Jkt, 600V TC-ER 150V NPLF 90C Dry 75C Wet

UL Instrumentation, 4 Triad 18AWG (7x26) Bare Copper, PVC-NYL Insulation E1 Color Code, Individual & Overall Beldfoil® Shield, Black PVC Outer Jacket, 600V TC-ER 150V NPLF 90C Dry 75C Wet SUN RES DIR BUR

  • Availability:
    Global
  • Status:
    Active
62T1804

Specifications

Put-Up Type

Reel

Suitable Applications

Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control

Conductor

Element No. of Elements Size Stranding Material
Triad(s) 4 18 AWG 7x26 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Triad(s) PVC/Nylon - Polyvinyl Chloride + Nylon 0.022 in (0.56 mm) 0.088 in (2.2 mm) Black & White & Red and Numbered, [deleted]

Inner Shield

Element Shield Type Material Coverage Drainwire Type
Triad(s) Tape Bi-Laminate (Alum+Poly) 100% 22 AWG (7x30) TC

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 22 AWG (7x30) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.064 in (1.6 mm) 0.583 in Yes

Overall Cable Diameter (Nominal)

0.583 in

Electricals

Nom. Conductor DCR Nom. Inner Shield DCR Max. Current
6.6 Ohm/1000ft 12.3 Ohm/1000ft (40.4 Ohm/km) 7 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
600 V (TC-ER), 150 V (NPLF)

Temperature

UL Temperature Operating
UL: 75°C Wet, 90°C Dry; NPLF: 90°C -20°C to +90°C Dry, +75°C Wet

Bend Radius

Stationary Min. Installation Min.
6.996 in (177.7 mm) 6.996 in

Max. Pull Tension

224 lbs (102 kg)

Bulk Cable Weight

169 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, Burial

Flammability / Reaction to Fire

UL1685 UL Loading, IEEE 1202 FT4

NEC / UL Compliance

Article 336, Article 760

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Triad groups are numbered for ease of identification. Alternate color coding available upon request.

Update and Revision

Revision Number: 0.46 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.46 Revision Date: 02-03-2025


Part Numbers

Item # Putup Type UPC
62T1804 0105000 Reel 612825360919