Product Number: 9486

High Perform Instr, 1 Pr #18 Str TC, PVC-NYL Ins E2, Blk PVC Jkt, 600V TC

High Performance Instrumentation, 1 Pair 18AWG (19x32) Tinned Copper, PVC-NYL Insulation E2 Color Code, Black PVC Outer Jacket, 600V TC

  • Availability:
    Global
  • Global inventory:
    Available
  • Specifications
  • Part numbers
  • Resources

Specifications

Suitable Applications

Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 1 18 19x30 TC - Tinned Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter Color Code
PVC/Nylon - Polyvinyl Chloride + Nylon 0.016 in (0.41 mm) 0.088 in (2.2 mm) Black & Red

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.048 in (1.2 mm) 0.275 in (6.99 mm) Yes

Electricals

Nom. Conductor DCR Max. Current
7.29 Ohm/1000ft 15 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
600 V (TC), 150 V (NPLF)

Temperature

UL Temperature Operating
90°C Dry, 90°C Wet Wet/Dry: -30°C to 90°C

Bend Radius

Stationary Min. Installation Min.
1.08 in (27.4 mm) 1.35 in (34.3 mm)

Max. Pull Tension

50 lbs (23 kg)

Bulk Cable Weight

40 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, Burial

Flammability / Reaction to Fire

UL 1685 UL loading, IEEE 1202 FT4

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 336, Article 760, NPLF, TC

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Alternate color coding available upon request.

Update and Revision

Revision Number: 0.586 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.586 Revision Date: 02-03-2025

Part Numbers

Item # Color UPC Footnote
9486 0101000 Black 612825253778 C