Product Number: 29500T

VFD 300% Gnd, 3C+G #16 Str TC, XLPE Ins+PVC Grd, OS+TC Brd w/#16 TC Drain, Blk LSZH Jkt, 600V TC-ER 90C Dry/Wet 1000V Flexible Motor Supply Cable WTTC

Belden 300% Ground Flexible VFD, 3 Conductor 16AWG (26x30) Tinned Copper, XLPE Insulation M4 Color Code+PVC Insulated Ground, Overall Beldfoil®+Tinned Copper Braid(85%) Shield w/16AWG Tinned Copper Drain, Black LSZH Outer Jacket, 600V TC-ER-LS 90C Dry/Wet 1000V Flexible Motor Supply Cable WTTC SUN RES DIR BUR

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Variable Frequency Drives (VFD); AC Motor and Drive Systems; Human safety applications with flame or toxicity concerns (low smoke, zero halogen)

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 3 16 AWG 26x30 TC - Tinned Copper
Ground 1 16 AWG 26x30 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Color Code
Conductor(s) XLPE - Cross-Linked Polyethylene (Thermoset) 0.046 in (1.2 mm) Black and Numbered
Ground PVC - Polyvinyl Chloride 0.046 in (1.2 mm) Green/Yellow Stripe

Outer Shield

Shield Type Material Coverage
Tape Tri-Laminate (Alum+Poly+Alum) 100%
Braid Tinned Copper (TC) 85%

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
LSZH - Low Smoke Zero Halogen (Flame Retardant) 0.063 in (1.6 mm) 0.534 in (13.6 mm) Yes

Overall Cable Diameter (Nominal)

0.534 in (13.6 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Nom. Velocity of Prop. Max. Current
Conductor(s) 3.914 Ohm/1000ft (12.84 Ohm/km) 29 pF/ft (95 pF/m) 53 pF/ft (170 pF/m) 63 Ohm 55% 18 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating
1000 V (TC, WTTC, UL Flexible Motor Supply Cable)

Temperature

UL Temperature Operating
90°C Dry, 90°C Wet -40°C To +90°C

Bend Radius

Stationary Min. Installation Min.
6.4 in (160 mm) 6.4 in (160 mm)

Max. Pull Tension

256 lbs (116 kg)

Bulk Cable Weight

169 lbs/1000ft (251 kg/km)

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, Oil Resistance, Burial

Sustainability

CA Prop 65

Flammability / Reaction to Fire

UL1685 FT4 Loading, 1202, 383 Vertical Tray Flame Test (70,000 BTU)

NEC / UL Compliance

Article 336, TC-ER-LS, WTTC, UL Flexible Motor Supply Cable

ICEA Compliance

S-95-658

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.395 Revision Date: 04-11-2025

Update and Revision

Revision Number: 0.395 Revision Date: 04-11-2025


Part Numbers

Item # Color Putup Type UPC Footnote
29500T 0101000 Black Reel 612825136552 C
29500T 0106000 Black Reel 612825136569 C