Product Number: 29507T

VFD 300% Gnd, 3C+G #2 Str TC, XLPE Ins+PVC Grd, OS+TC Brd w/4-#8 TC Drains, Blk LSZH Jkt, 600/1000V TC-ER 90C Dry/Wet 1000V Flexible Motor Supply Cable WTTC

Belden 300% Ground Flexible VFD, 3 Conductor 2AWG (7x19x23) Tinned Copper, XLPE Insulation M4 Color Code+PVC Insulated Ground, Overall Beldfoil®+Tinned Copper Braid(85%) Shield w/4-8AWG Tinned Copper Drains, Black LSZH Outer Jacket, 600/1000V TC-ER 90C Dry/Wet 1000V Flexible Motor Supply Cable WTTC SUN RES DIR BUR

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Variable Frequency Drives (VFD); AC Motor and Drive Systems; Human safety applications with flame or toxicity concerns (low smoke, zero halogen); Class 1 Division 2 Hazardous Locations

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 3 2 AWG 7x19x23 TC - Tinned Copper
Ground 1 2 AWG 7x19x23 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Color Code
Conductor(s) XLPE - Cross-Linked Polyethylene (Thermoset) 0.062 in (1.6 mm) Black and Numbered
Ground PVC - Polyvinyl Chloride 0.062 in (1.6 mm) Green/Yellow Stripe

Outer Shield

Shield Type Material Coverage
Tape Tri-Laminate (Alum+Poly+Alum) 100%
Braid Tinned Copper (TC) 85%

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
LSZH - Low Smoke Zero Halogen (Flame Retardant) 0.105 in (2.67 mm) 1.344 in (34.14 mm) Yes

Overall Cable Diameter (Nominal)

1.344 in (34.14 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Nom. Velocity of Prop. Max. Current
Conductor(s) 0.15 Ohm/1000ft (0.49 Ohm/km) 48 pF/ft (160 pF/m) 86 pF/ft (280 pF/m) 37 Ohm 55% 130 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating
1000 V (TC, WTTC, UL Flexible Motor Supply Cable)

Temperature

UL Temperature Operating
90°C Dry, 90°C Wet -25°C To +90°C

Bend Radius

Stationary Min. Installation Min.
16.1 in (409 mm) 16.1 in (409 mm)

Max. Pull Tension

3327 lbs (1509 kg)

Bulk Cable Weight

1655 lbs/1000ft (2463 kg/km)

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, Oil Resistance, Burial

Sustainability

CA Prop 65

Flammability / Reaction to Fire

UL1685 FT4 Loading

NEC / UL Compliance

Article 336, TC-ER, WTTC, UL Flexible Motor Supply Cable

ICEA Compliance

S-95-658

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.372 Revision Date: 04-11-2025

Update and Revision

Revision Number: 0.372 Revision Date: 04-11-2025

Part Numbers

Item # Color Putup Type UPC
29507T 0101000 Black Reel 612825137405
29507T 0102000 Black Reel 612825137412