Product Number: PRG11C2
PRG11C2 - Broadband Coax, RG11 Type, 15 AWG Solid BC, CU-Foil + 45% BC Braid, LSZH Jkt
Broadband Coax, RG11 Type, 15 AWG Solid Bare Copper Conductor, PE Insulation, Copper Foil + 45% Bare Copper Braid Shield, LSZH Jacket
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Broadband, Cable Television (CATV), RF drop cable, Over-The-Air (OTA) antennas |
---|
Construction Details
RG Type |
11 |
---|
Conductor
No. of Elements | Size | Stranding | Nom. Diameter | Material |
---|---|---|---|---|
1 | 15 AWG | Solid | 1.55 mm | BC - Bare Copper |
Insulation
Element | Material | Nom. Insulation Diameter |
---|---|---|
Insulated Conductor | PE - Polyethylene (Foam) | 7.25 mm (0.285 in) |
Table Notes |
Centricity min. 85% |
---|
Outer Shield
Layer | Outer Shield Type | Material | Coverage |
---|---|---|---|
1 | Tape | Bi-Laminate (Bare Copper+Poly) | 100% |
2 | Braid | Bare Copper (BC) | 45% |
Outer Jacket
Material | Nom. Diameter |
---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 10.1 mm |
Table Notes |
According to EN 50290-2-20 |
---|
Electrical Characteristics
Regularity of Impedance |
Min. 40 dB |
---|
Return Loss
Frequency | Min. Return Loss |
---|---|
5 - 30 MHz | 26 dB |
30 - 470 MHz | 26 dB |
470 - 1000 MHz | 23 dB |
1000 - 2000 MHz | 18 dB |
Table Notes |
In each frequency band, 3 peak values up to 4 dB lower are allowed |
---|
Attenuation
Frequency | Nom. Attenuation |
---|---|
5 MHz | 0.9 dB/100m |
50 MHz | 2.8 dB/100m |
100 MHz | 3.9 dB/100m |
200 MHz | 5.7 dB/100m |
400 MHz | 8.2 dB/100m |
600 MHz | 10.2 dB/100m |
800 MHz | 12 dB/100m |
1000 MHz | 13.6 dB/100m |
1350 MHz | 16.1 dB/100m |
1600 MHz | 17.8 dB/100m |
1750 MHz | 18.7 dB/100m |
2150 MHz | 21.1 dB/100m |
2400 MHz | 22.5 dB/100m |
3000 MHz | 25.7 dB/100m |
Table Notes |
Max. attenuation 10% higher |
---|
Electricals
Max. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
---|---|---|---|---|
9.4 Ohm/km (2.9 Ohm/1000ft) | 10.6 Ohm/km (3.23 Ohm/1000ft) | 55 pF/m (17 pF/ft) | 75 Ohm | 81% |
Screening
Frequency | Min. Screening Attenuation |
---|---|
30 - 1000 MHz | 85 dB |
Mechanical Characteristics
Temperature
Operating | Installation | Storage |
---|---|---|
-30°C To +70°C | -5°C To +50°C | -30°C To +70°C |
Bend Radius
Stationary Min. |
---|
100 mm (3.9 in) |
Standards and Compliance
Environmental Suitability |
Indoor/Outdoor - Euroclass Dca |
---|---|
Flammability / Reaction to Fire |
IEC 60332-1-2 |
CPR Compliance |
CPR Euroclass: Dca-s2,d1,a1 |
CENELEC Compliance |
EN 50117-1, EN 50117-9-2, EN 50290-2-20 |
European Halogen Free Standards |
IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3 |
European Directive Compliance |
EU CE Mark |
UK Regulation Compliance |
UKCA Mark |
History
Update and Revision |
Revision Number: 0.222 Revision Date: 02-03-2025 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.222 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | EAN |
---|---|---|---|---|
PRG11C2.00250 | Gray | Reel | 250 m | 8719605105981 |
PRG11C2.00500 | Gray | Reel | 500 m | 8719605105998 |