Product Number: FSNS59PL-25

ProSNS RG-59 Plenum "F" Coax Compression Connector

ProSNS RG59 Plenum "F" male coax connector, non-blind entry with polymer compression sleeve for easy insertion & lowest possible tool compression force. 25 per Pack

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

CCTV, Security Cameras, Video

Packaging

25 Pack

Number of Pieces

1

Materials

Material
Nickel plated Brass
Gold Plated

Impedance

Nominal Characteristic Impedance
75 Ohm

Return Loss

Frequency [MHz]
DC-1 GHz <gt/> 31 dB Return Loss <lt/> 1.05 VSWR
DC-2 GHz <gt/> 26 dB Return Loss <lt/> 1.09 VSWR
DC-3 GHz <gt/> 21 dB Return Loss <lt/> 1.18 VSWR

Electrical Characteristics Notes

Cable Pullout Force Exceeds 40 Lbs

Footprint/Type

Coax

Connector Interface Type

F

Gender

Male - plug

Connector Series Name

ProSNS

Color Band

Red

Locking

No

Tool Compatibility

CPLCCT-SLMR, CPSNSCT-596 (compression), PSA59/6 (strip)

Termination Type

Compression

Cable Center Conductor Diameter Limits

.0317 - .0339 inch

Cable Dielectric Diameter Limits

.130 - .137 inch

Cable Outer Jacket Diameter Limits

.190 - .220 inch

RG Type

59

Series Type

59

EU CE Mark

Yes

Patent

This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Update and Revision

Revision Number: 0.49 Revision Date: 03-04-2023

Update and Revision

Revision Number: 0.49 Revision Date: 03-04-2023


Part Numbers

Item # Color UPC
FSNS59PL-25 No Color 845671004229