Product Number: FS11BNC-25
ProSNS RG-11 BNC Coax Compression Connector 7/16" Hex Head
ProSNS RG11 BNC compression connector, non-blind entry with split ferrule design, polymer compression sleeve for easy insertion & lowest possible tool compression force. Fits most RG11 standard through quad-shield cables. 25 per Pack
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
CCTV, Security Cameras, Video |
---|
Physical Characteristics (Overall)
Packaging |
25 Pack |
---|---|
Number of Pieces |
1 |
Connectors
Materials
Description | Material |
---|---|
Nut | Nickel/Tin Plated Brass |
O-Ring | Ethylene Propylene |
Body | Nickel/Tin Plated Brass |
Contact | Gold Plated |
Mechanical Characteristics
Footprint/Type |
Coax |
---|---|
Connector Interface Type |
BNC |
Gender |
Male - plug |
Connector Series Name |
ProSNS |
Color Band |
Black |
Locking |
No |
Tool Compatibility |
CPLCCT-11 BNC (compression), PS11 (strip) |
Termination Type |
Compression |
Cable Center Conductor Diameter Limits |
.0634 - .0647 inch |
---|---|
Cable Dielectric Diameter Limits |
.280 - .294 inch |
Cable Outer Jacket Diameter Limits |
.390 - .417 inch |
Standards
RG Type |
11 |
---|
Applicable Environmental and Other Programs
Environmental Space |
Indoor/Outdoor |
---|
Suitability
Suitability - Indoor |
Yes |
---|---|
Suitability - Outdoor |
Yes |
Plenum/Non-Plenum
Plenum (Y/N) |
No |
---|
History
Update and Revision |
Revision Number: 0.133 Revision Date: 03-04-2023 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.133 Revision Date: 03-04-2023 |
---|
Part Numbers
Item # | Color | UPC |
---|---|---|
FS11BNC-25 | No Color | 845671000603 |