Product Number: FSNS59BNCSL-25

ProSNS RG-59 BNC Coax Compression Connector

ProSNS RG59 BNC compression connector, non-blind entry with split ferrule design, polymer compression sleeve for easy insertion & lowest possible tool compression force. 25 per Pack

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

CCTV, Security Cameras, Video

Packaging

25 Pack

Number of Pieces

1

Materials

Description Material
Nut Nickel/Tin Plated Brass
O-Ring Ethylene Propylene
Body Nickel/Tin Plated Brass
Contact Gold Plated

Impedance

Nominal Characteristic Impedance
75 Ohm

Return Loss

Frequency [MHz]
≥-30 dB up to 1 GHz typical

Electrical Characteristics Notes

Salt Fog: Passes 1000 hours ANSI/SCTE 143 2007, RFI Shielding: -85 dB (60% bonded foil), All Belden ProSNS connectors meet or exceed SCTE return loss standards.

Operating Temperature Range

-40°F (-40°C) to 140°F (60°C)

Footprint/Type

Coax

Connector Interface Type

BNC

Gender

Male - plug

Connector Series Name

ProSNS

Color Band

Red

Locking

No

Tool Compatibility

CPLCCT-SLMR or CPSNSCT-596 (compression), PSA59/6 (strip)

Termination Type

Compression

Cable Center Conductor Diameter Limits

.0317 - .0339 inch

Cable Dielectric Diameter Limits

.130 - .148 inch

Cable Outer Jacket Diameter Limits

.232 - .248 inch

Cable Insertion Force

20 lbf

Cable Retention Force

40 lbf

RG Type

59

Environmental Space

Indoor/Outdoor

EU CE Mark

Yes

Suitability - Indoor

Yes

Suitability - Outdoor

Yes

Plenum (Y/N)

No

Patent

This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Update and Revision

Revision Number: 0.140 Revision Date: 03-04-2023

Update and Revision

Revision Number: 0.140 Revision Date: 03-04-2023

Part Numbers

Item # Color UPC
FSNS59BNCSL-25 No Color 845671003734