Product Number: 0985 342 804

Fast Ethernet Cat5e Data Double-Ended Cordset: Male straight D-coded black M12 standard to male straight RJ45-coded black RJ45, shielded, 30 V AC / 42 V DC, 1.5 A; PUR green cable, 4-wires, 4x0.34 mm²

Fast Ethernet Cat5e Data Double-Ended Cordset: Male straight D-coded black M12 standard to male straight black RJ45, shielded, 30 V AC / 42 V DC, 1.5 A; PUR green cable, 4-wires, 4x0.34 mm²

  • Availability:
    Asia Pacific
  • Status:
    Active

Specifications

Product Family

Data Connectors

Connector Type

Cordset, double ended

Shielding

Shielded

Rated Voltage

60 V

Rated Impulse Voltage

1.5 kV

Operating Voltage

30 V AC / 42 V DC

Rated Current*

1.5 A

Data Transmission

Fast Ethernet Cat5e

Data Transmission Rate

100 Mbit/s

Product Sub Family

M12 Standard

Type of Contact / Gender

Male

Connector Design

Straight

Attachment Type

Coupling Screw

Number of Pins

4

Coding

D

Contact Resistance

≤ 10 mOhm

Insulation Resistance

10^9 Ohm

Mating Cycles

≤ 100

Ambient Temperature (Operation)*

- 40 °C + 90 °C

Protection Degree / IP Rating**

IP65, IP67, IP69k

Design Standard

IEC 61076-2-101

Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category

I acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

CuSn

Contact Plating

Cu/Au

Contact Bearer Material

PBT

Contact Bearer Color

Black

Flammability Class (Contact Bearer)

UL 94 HB

Molded Body Material

TPU

Molded Body Color

Black

Flammability Class (Molded Body)

UL 94 HB

Attachment Material

CuZn

Attachment Plating

Nickel-plated

Shielding Material

CuZn, tin-plated

Fastening Torque (Attachment)

M 12x1: (50-60) Ncm, hand-tight

Cable Number

342

Conductor Size

0.34 mm²

Number of Wires

4

Minimal Bending Radius (Fixed Inst)

˃ 5 x D

Minimal Bending Radius (Flexible Inst)

˃ 10 x D

Cycles (Bending)

Minimum 2 Million

Cable Jacket Material

PUR

Cable Jacket Color

green matt similarly RAL 6018

Cable Diameter D

ø 6.50 ± 0.20 mm

Wire Insulation Material

PP

Insulated Wire Diameter

ø 1.58 ± 0.10 mm

Overall Shield (Cable)

Cu-ETP1 tinned

Foil shield

Al-PT Foil

Ambient Temperature (Fixed Installation)

- 50 °C + 80 °C

Flammability Class (Cable Jacket)

FT-2

Core Colors

White, Blue, Yellow & Orange

Product Sub Family, Side 2

RJ45

Type of Contact / Gender, Side 2

Male

Connector Design, Side 2

Straight

Number of Pins, Side 2

4

Coding, Side 2

RJ45

Ambient Temperature (Operation), Side 2*

- 20 °C + 70 °C

Protection Degree / IP Rating, Side 2**

IP20

Housing Material, Side 2

Copper alloy PC - Polycarbonate, UL 94V-2 rated

Attachment Plating, Side 2

Gold Plating in contact area

RoHS Compliant

yes

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Update and Revision

Revision Number: 0.12 Revision Date: 07-13-2023

Update and Revision

Revision Number: 0.12 Revision Date: 07-13-2023