Product Number: RST 5-RKT 5-MF293

Sensor/Actuator Double-Ended Cordset: Male straight A-coded translucent 5-pin M12 Standard connector to female straight A-coded translucent 5-pin M12 Standard connector, 50 V AC / 60 V DC, 4 A; PUR black cable, 5-wires, 0.34 mm²

Sensor/Actuator Double-Ended Cordset: Male straight A-coded translucent 5-pin M12 Standard connector to female straight A-coded translucent 5-pin M12 Standard connector, 50 V AC / 60 V DC, 4 A; PUR black cable, 5-wires, 0.34 mm²

  • Availability:
    Asia Pacific
  • Status:
    Active
  • Where to buy

Specifications

Face View Side 1

Pin 1 Pin 2 Pin 3 Pin 4 Pin 5
Brown White blue black Gray

Face View Side 2

Pin 1 Pin 2 Pin 3 Pin 4 Pin 5
brown White blue black Gray

Product Family

Sensor/Actuator Connectors

Connector Type

Cordset, double ended

Shielding

Unshielded

Rated Voltage

60 V

Rated Impulse Voltage

1.5 kV

Operating Voltage

50 V AC/ 60V DC

Rated Current*

4 A

Product Sub Family

M12 Standard

Type of Contact / Gender

Male

Connector Design

Straight

Attachment Type

Coupling Screw

Number of Pins

5

Coding

A

Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Ambient Temperature (Operation)*

-25 °C - + 80 °C

Protection Degree / IP Rating**

IP67

Design Standard

IEC 61076-2-101

Contact Base Material

CuSn

Contact Plating

Orange

Contact Bearer Material

TPU

Contact Bearer Color

Orange

Flammability Class (Contact Bearer)

UL 94 V-0

Molded Body Material

TPU

Molded Body Color

Translucent

Flammability Class (Molded Body)

UL 94 HB

Attachment Material

CuZn

Attachment Plating

Nickel-plated

Fastening Torque (Attachment)

M 12x1: (50-60) Ncm, hand-tight

Cable Number

MF293

Conductor Size

0.34 mm²

Number of Wires

5

Conductor material

Cu

Cable Jacket Material

Special Compond Polyurethane based

Cable Jacket Color

Black

Cable Diameter D

5.7 ± 0.20 mm

Wire Insulation Material

PVC

Ambient Temperature (Fixed Installation)

-30 °C - + 80 °C

Flammability Class (Cable Jacket)

IEC 60332-1/FT-2

Product Sub Family, Side 2

M12 Standard

Type of Contact / Gender, Side 2

Female

Connector Design, Side 2

Straight

Attachment Type, Side 2

Coupling Nut

Number of Pins, Side 2

5

Coding, Side 2

A

Contact Resistance, Side 2

≤ 10 mOhm

Insulation Resistance, Side 2

˃ 10^9 Ohm

Ambient Temperature (Operation), Side 2*

-25 °C - + 80 °C

Protection Degree / IP Rating, Side 2**

IP67

Design Standard, Side 2

IEC 61076-2-101

Contact Base Material, Side 2

CuSn

Contact Plating, Side 2

Orange

Contact Bearer Material, Side 2

TPU

Contact Bearer Color, Side 2

Orange

Flammability Class (Contact Bearer), Side 2

UL 94 V-0

Molded Body Material, Side 2

TPU

Molded Body Color, Side 2

Translucent

Flammability Class (Molded Body), Side 2

UL 94 HB

Attachment Material, Side 2

CuZn

Attachment Plating, Side 2

Nickel-plated

Fastening Torque (Attachment), Side 2

M 12x1: (50-60) Ncm, hand-tight

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Update and Revision

Revision Number: 0.10 Revision Date: 07-25-2023

Update and Revision

Revision Number: 0.10 Revision Date: 07-25-2023