Product Number: G 4 E 1 M grey

G-Series Power Receptacle Connector: Male, front mount with flange, 4-pin, grey body; 50V AC/DC, 10 A

G-Series Power Receptacle Connector: Male, front mount with flange, 4-pin, grey body; 50V AC/DC, 10 A

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Family

Power Connector

Side 1 Product Sub Family

G Series

Connector Type

Receptacle

Side 1 Type of Contact/Gender

male

Connector Design

Front mount with flange

Number of Pins

4

Shielding Type

Unshielded

Voltage Rating

50V AC/DC

Rated Impulse Voltage

1.5 kV

Operating Voltage

50 V AC/DC

Current Rating

10 A

Contact Resistance

≤ 10 mOhm

Mating Cycles

≤ 50

Type of Connection

crimp

Cross Section

See crimp contact 731991021

Ambient Temperature (Operation)*

-40°C to +90°C

Protection Degree / IP Rating**

IP65

Design Standard

DIN EN 61984 (VDE 0627)

Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Clearance / Creepage Distance

DIN EN 60664-1 (2008/01); VDE 0110-1

Contact Bearer Material

PA GF

Contact Bearer Color

grey

Flammability Class (Contact Bearer)

UL 94 HB

Fastening torque (mounting screw)

M 3: (50-60) Ncm

Mount Type

M 3 screws (2x)

Mating Connectors / Fitting to

G 4 W 1 F…, G 4 KW 1 F…

Accessories to Order Separately

Crimp contact: RMC 280 and flat gasket: G30 E-2 or G 30 E-2

VDE

VDE-Reg.-Nr.: 3113

RoHS Compliant

yes

Note Derating

Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note

Do not connect or disconnect under load.

Product Characteristics

Crimp contact and flat gasket has to be ordered separately

Note Derating

Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note

Do not connect or disconnect under load.

Product Characteristics

Crimp contact and flat gasket has to be ordered separately


Part Numbers

Item # Item Description
731802506 G 4 E 1 M grey

Resources

Resources