Product Number: RK 20-03

7/8" Power Single-Ended Cordset: Female, straight, 2-pin, orange body, 230 V AC/DC, 12 A; PVC orange cable, 0.75 mm²

7/8" Power Single-Ended Cordset: Female, straight, 2-pin, orange body, 230 V AC/DC, 12 A; PVC orange cable, 0.75 mm²

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Face View

Pin 1 Pin 2
brown blue

Product Family

Power Connector

Product Sub Family

7/8"

Connector Type

Cordset, single ended

Type of Contact / Gender

female

Connector Design

straight

Number of Pins

2

Shielding

Unshielded

Attachment Type

Coupling nut

Rated Voltage

250 V AC/DC

Operating Voltage

230 V AC/DC

Rated Current*

12 A

Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Ambient Temperature (Operation)*

-40 °C to +90 °C

Protection Degree / IP Rating**

IP68

Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

CuZn

Contact Plating

Cu/Au

Contact Bearer Material

TPU

Contact Bearer Color

orange

Molded Body Material

TPU

Molded Body Color

orange

Attachment Material

PA, black

Cable Number

03

Conductor Size

0.75 mm²

Number of Wires

2

Minimal Bending Radius (Fixed Inst)

˃ 5 x D

Minimal Bending Radius (Flexible Inst)

˃ 10 x D

Conductor material

Cu

Cable Jacket Material

PVC

Cable Jacket Color

orange

Cable Diameter D

ø 6.80 ±0.20 mm

Wire Insulation Material

PVC

Insulated Wire Diameter

ø 2.40 mm

Ambient Temperature (Fixed Installation)

- 40 °C to +90 °C

Ambient Temperature (Flex Installation)

+ 5 °C to +90 °C

UL Cable Type

AWM: 2654

Flammability Class (Cable Jacket)

DIN EN 60332-1-2, VDE 0482-332-1-2, IEC 60332-1-2, UL VW-1; flame-retardant and self-extinguishing

RoHS Compliant

yes

Note Derating

* Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note

Do not connect / disconnect under load.

Note Derating

* Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note

Do not connect / disconnect under load.

Part Numbers

Item # Item Description Cable Length
12838 RK 20-03/1 M 1 m
11171 RK 20-03/2 M 2 m
99342 RK 20-03/3,6 M 3.6 m
11172 RK 20-03/5 M 5 m
12839 RK 20-03/10 M 10 m