Product Number: RKFP 3-3/4NPT-800

Mini Power Receptacle Connector: 1 3/8", female, front mount, 3-pin(2+PE), silver housing, 600 V, 42 A, 10 AWG

Mini Power Receptacle Connector: 1 3/8", female, front mount, 3-pin(2+PE), silver housing, 600 V, 42 A, 10 AWG

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Product Family

Power Connector

Product Sub Family

Mini Power 1-3/8"

Connector Type

Receptacle

Type of Contact / Gender

female

Connector Design

straight

Number of Pins

3(2+PE)

Shielding

Unshielded

Rated Voltage (UL)

600 V

Rated Current (UL)*

42 A

Mating Cycles

≤ 100

Ambient Temperature (Operation)*

-40°C to +90°C

Protection Degree / IP Rating**

IP65, IP67

Contact Base Material

Cu Alloy

Contact Plating

Au

Contact Bearer Material

PVC

Contact Bearer Color

black

Housing Material

Brass

Housing Plating

Ni

Housing Color

Silver

Conductor Size

10 AWG

Number of Wires

3

Conductor material

Cu

Wire Insulation Material

PVC

Insulated Wire Diameter

ø 0.175 in

Ambient Temperature (Fixed Installation)

-40 °C to +90 °C

UL-File

UL: E482233

UL

UL 2237

CSA

C-UL LISTED: E482233

RoHS Compliant

yes

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.


Part Numbers

Item # Item Description Cable Length
511000766 RKFP 3-3/4NPT-800/0.5M 0.5 m
511000767 RKFP 3-3/4NPT-800/1M 1 m
511000768 RKFP 3-3/4NPT-800/3M 3 m

Resources

Resources