Product Number: RSC 50/9

7/8" Power Field Attachable Connector: Male, straight, 5-pin(4+PE), black housing, 230 V AC/DC, 9 A

7/8" Power Field Attachable Connector: Male, straight, 5-pin(4+PE), black housing, 230 V AC/DC, 9 A

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Product Family

Power Connector

Product Sub Family

7/8"

Connector Type

Field Attachable

Type of Contact / Gender

male

Connector Design

straight

Number of Pins

5

Shielding

Unshielded

Attachment Type

Coupling screw with external threads

Rated Voltage

250 V AC/DC

Operating Voltage

230 V AC/DC

Rated Current*

9 A

Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Type of Connection

screw terminal

Cable Gland

PG 9

Conductor Cross Section

max. 1.5 mm²

Ambient Temperature (Operation)*

-40 °C to +90 °C

Protection Degree / IP Rating**

IP67

Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

CuZn

Contact Plating

Cu/Au

Contact Bearer Material

TPU

Contact Bearer Color

black

Housing Material

PA 66

Housing Color

black

Attachment Material

Al (anodized) black

O-Ring Material

NBR

RoHS Compliant

yes

Note Derating

* Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note

Do not connect / disconnect under load.

Note Derating

* Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note

Do not connect / disconnect under load.

Part Numbers

Item # Item Description
11595 RSC 50/9