Product Number: RSRK 30-838

7/8" Power Double-Ended Cordset: Male straight to female straight, 3-pin, yellow body, 600 V (UL), 10 A (UL); TPE yellow cable, 16 AWG

RSRK 30-838 - 7/8" Power Double-Ended Cordset: Male straight to female straight, 3-pin, yellow body, 600 V (UL), 10 A (UL); TPE yellow cable, 16 AWG

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Product Family

Power Connector

Connector Type

Cordset, double ended

Shielding

Unshielded

Rated Voltage

600 V

Rated Voltage (UL)

600 V

Rated Current*

10 A

Rated Current (UL)*

10 A

Product Sub Family

7/8"

Type of Contact / Gender

Male

Connector Design

straight

Attachment Type

Coupling nut with external threads

Number of Pins

3

Coding

A

Ambient Temperature (Operation)*

- 30 °C - + 90 °C

Protection Degree / IP Rating**

IP65, IP67, NEMA 6P

Contact Base Material

CuZn

Contact Plating

Au over Ag

Contact Bearer Material

TPU

Contact Bearer Color

Yellow

Molded Body Material

TPU

Molded Body Color

Yellow

Attachment Material

Al

Cable Number

838

Conductor Size

16 AWG (65/34)

Number of Wires

3

Minimal Bending Radius (Flexible Inst)

˃ 10 x D

Conductor material

Stranded, BC

Cable Jacket Material

TPE

Cable Jacket Color

Yellow

Cable Diameter D

Ø 8 mm

Wire Insulation Material

PVC-Nylon

Insulated Wire Diameter

Ø 2.5 mm

Ambient Temperature (Fixed Installation)

-30 °C to +90°C

UL Cable Type

TC-ER (90°C Dry / 75°C Wet) 600 V

Flammability Class (Cable Jacket)

FT4 / IEEC 1202

Cable Characteristics

Oil and Coolant, Vibration, UV, Abrasion, and Weld Spark resistant, Continuous Flex

Product Sub Family, Side 2

7/8"

Type of Contact / Gender, Side 2

Female

Connector Design, Side 2

Straight

Attachment Type, Side 2

Coupling Nut

Number of Pins, Side 2

3

Coding, Side 2

A

Ambient Temperature (Operation), Side 2*

-30°C to +90°C

Operating Temperature (UL), Side 2

- 30 °C - + 90 °C

Protection Degree / IP Rating, Side 2**

IP65, IP67, NEMA 6P

Contact Base Material, Side 2

CuZn

Contact Plating, Side 2

Au/Ag

Contact Bearer Material, Side 2

TPU

Contact Bearer Color, Side 2

Yellow

Molded Body Material, Side 2

TPU

Molded Body Color, Side 2

Yellow

Attachment Material, Side 2

Al

Attachment Plating, Side 2

anodized black

Note, Side 2

Do not connect or disconnect under load

UL-File

E104696

UL

UL recognized

RoHS Compliant

Yes

Oil Resistance

Oil Res II

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note Derating

Notice derating

Update and Revision

Revision Number: 0.88 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.88 Revision Date: 02-03-2025

Part Numbers

Item # Item Description Cable Length
500004290 RSRK 30-838/0.5M 0.5 m
500004152 RSRK 30-838/1M 1 m
500004153 RSRK 30-838/2M 2 m
500004154 RSRK 30-838/3M 3 m
500004291 RSRK 30-838/4M 4 m
500004155 RSRK 30-838/5M 5 m
500004292 RSRK 30-838/6M 6 m
500004293 RSRK 30-838/7M 7 m
500004294 RSRK 30-838/8M 8 m
500004295 RSRK 30-838/9M 9 m
500004156 RSRK 30-838/10M 10 m
500004451 RSRK 30-838/12M 12 m
500004157 RSRK 30-838/15M 15 m
500004452 RSRK 30-838/18M 18 m
500004158 RSRK 30-838/20M 20 m
500004159 RSRK 30-838/25M 25 m
500004160 RSRK 30-838/30M 30 m
500004610 RSRK 30-838/35M 35 m
500004591 RSRK 30-838/40M 40 m