Product Number: RSRK 40-637

7/8" Power Double-Ended Cordset: Male straight to female straight, 4-pin, yellow body, 300 V (UL), 5.6 A (UL); TPE yellow cable, 18 AWG

7/8" Power Double-Ended Cordset: Male straight to female straight, 4-pin, yellow body, 300 V (UL), 5.6 A (UL); TPE yellow cable, 18 AWG

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Product Family

Power Connector

Connector Type

Cordset, double ended

Shielding

Unshielded

Rated Voltage (UL)

300 V

Rated Current (UL)*

5.6 A

Product Sub Family

7/8"

Type of Contact / Gender

male

Connector Design

straight

Attachment Type

Coupling nut with external threads

Number of Pins

4

Ambient Temperature (Operation)*

-40°C to +90°C

Protection Degree / IP Rating**

IP 67 / NEMA 6P

Contact Base Material

CuZn

Contact Plating

gold over silver plated

Contact Bearer Material

TPU

Contact Bearer Color

yellow

Molded Body Material

TPU

Molded Body Color

yellow

Cable Number

637

Conductor Size

18 AWG

Number of Wires

4

Cable Jacket Material

TPE

Cable Jacket Color

Yellow

Cable Diameter D

.280" (7.1 mm)

UL Cable Type

PLTC

Product Sub Family, Side 2

7/8" Circular Connectors

Type of Contact / Gender, Side 2

female

Connector Design, Side 2

straight

Attachment Type, Side 2

Coupling nut with internal threads

Number of Pins, Side 2

4

Ambient Temperature (Operation), Side 2*

-40°C to +90°C

Protection Degree / IP Rating, Side 2**

* only if mounted and locked in combination with Hirschmann / Lumberg connector.

Contact Base Material, Side 2

CuZn

Contact Plating, Side 2

gold over silver plated

Contact Bearer Material, Side 2

TPU

Contact Bearer Color, Side 2

yellow

Molded Body Material, Side 2

TPU

Molded Body Color, Side 2

yellow

UL

UL 2238 Recognized

RoHS Compliant

yes

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Update and Revision

Revision Number: 0.72 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.72 Revision Date: 02-03-2025


Part Numbers

Item # Item Description Cable Length
17565 RSRK 40-637/45 F
12440 RSRK 40-637/20 F
17564 RSRK 40-637/30 F
500004230 RSRK 40-637/0.5M 0.5 m
500003149 RSRK 40-637/1F 1 ft
500004231 RSRK 40-637/1M 1 m
500003150 RSRK 40-637/2F 2 ft
500004232 RSRK 40-637/2M 2 m
500003090 RSRK 40-637/3F 3 ft
500004233 RSRK 40-637/3M 3 m
500004234 RSRK 40-637/4M 4 m
500004235 RSRK 40-637/5M 5 m
500004236 RSRK 40-637/6M 6 m
500002730 RSRK 40-637/6F 6 ft
500004237 RSRK 40-637/7M 7 m
500004238 RSRK 40-637/8M 8 m
500004239 RSRK 40-637/9M 9 m
500004240 RSRK 40-637/10M 10 m
500002727 RSRK 40-637/12F 12 ft
500004241 RSRK 40-637/15M 15 m
500002781 RSRK 40-637/15F 15 ft
500004242 RSRK 40-637/20M 20 m
500002728 RSRK 40-637/20F 20 ft
500004243 RSRK 40-637/25M 25 m
500002729 RSRK 40-637/30F 30 ft
600005415 RSRK 40-637/40F 40 ft
500000060 RSRK 40-637/45F 45 ft
500003071 RSRK 40-637/60F 60 ft

Resources

Resources