Product Number: STAS 2 K 075 SI

Sinlge-Ended Cordset (ST Series): Male, straight with safety bracket, 2-pin+PE, grey housing, 230 V AC/DC, 10 A AC/6 A DC

Sinlge-Ended Cordset (ST Series): Male, straight with safety bracket, 2-pin+PE, grey housing, 230 V AC/DC, 10 A AC/6 A DC

  • Availability:
    Global
  • Status:
    Active

Specifications

Face View

Pin 1 Pin 2 PE
blue brown green-yellow

Product Family

Power Connector

Product Sub Family

ST-Series

Connector Type

Cordset, single ended

Type of Contact / Gender

male

Connector Design

Straight with safety bracket

Number of Pins

2+PE

Shielding

Unshielded

Attachment Type

safety bracket

Rated Voltage

250 V AC/DC

Rated Impulse Voltage

2.5 kV

Operating Voltage

230 V AC/DC

Rated Current*

10 A AC / 6 A DC

Contact Resistance

≤ 10 mOhm

Mating Cycles

max. 50

Type of Connection

solder

Conductor Cross Section

0.75 mm²

Ambient Temperature (Operation)*

-30°C to +90°C, notice Derating

Protection Degree / IP Rating**

IP54

Design Standard

DIN EN 61984 (VDE 0627)

Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Clearance / Creepage Distance

DIN EN 60664-1 (2008/01); VDE 0110-1

Contact Base Material

CuZn

Contact Plating

Cu/Sn

Contact Bearer Material

PA GF

Contact Bearer Color

black

Flammability Class (Contact Bearer)

UL 94 HB

Molded Body Material

PA GF

Housing Color

grey

Flammability Class (Housing)

UL 94 HB

Accessories to Order Separately

STASI 2, 732-044-..., safety bracket

Cable Number

H05RR-F 3G0.75

Cable Length

1 m

Conductor Size

0.75 mm²

Number of Wires

3

Cable Jacket Material

EM 3 (EPDM)

Wire Insulation Material

EI 4 (EPDM)

Ambient Temperature (Fixed Installation)

-25°C to +60°C

VDE

VDE 61984

SEV

SEV

Note Derating

* Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note

Do not connect or disconnect under load.

Note Derating

* Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note

Do not connect or disconnect under load.

Part Numbers

Item # Item Description Cable Length
972246008 STAS 2 K 075 SI 1000mm 1 m