Product Number: GDS 207 black

GM Industrial Standard Field Attachable Connector: Form C, 3-pin (2+1PE; PE across cable outlet), UL 1977, black housing, screw type, PG7; without circuitry, 230 V AC/DC, 6 A

GM Industrial Standard Field Attachable Connector: Form C, 3-pin (2+1PE; PE across cable outlet), UL 1977, black housing, screw type, PG7; without circuitry, 230 V AC/DC, 6 A

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Family

Valve Connectors

Product Sub Family

GDS Industrial Standard

Connector Type

Field attachable

Type of Contact / Gender

Female

Connector Design

Angled

Number of Pins

2+PE (PE across cable outlet)

Coding

C

Shielding

Unshielded

Attachment Type

Central Screw

Rated Voltage

250 V AC/DC

Rated Voltage (UL)

250 V

Rated Voltage (CSA)

300 V

Rated Impulse Voltage

4.0 kV

Operating Voltage

230 V AC/DC

Rated Current*

6 A

Rated Current (UL)*

6 A

Rated Current (CSA)*

6 A

Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 50

Type of Connection

Screw

Cable Gland

PG7

Conductor Cross Section

0.25 - 0.75 mm²

Suitable Cables

Ø 4.5 - 6 mm

Ambient Temperature (Operation)*

-40 °C - +125 °C

Operating Temperature (UL)

max. + 65 °C

Operating Temperature (CSA)

max. + 65 °C

Protection Degree / IP Rating**

IP65

Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Clearance / Creepage Distance

DIN EN 60664-1 (2008/01); VDE 0110-1

Overvoltage Category

III acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

CuZn

Contact Plating

Cu/Sn

Contact Bearer Material

PA GF

Contact Bearer Color

black

Flammability Class (Contact Bearer)

UL 94 V-2

Housing Material

PA GF

Housing Color

black

Flammability Class (Housing)

UL 94 HB

Cable Gland Material

PA GF

Cable Gland Gasket

NBR

Cable Gland Color

black

Flammability Class (Cable Gland)

UL 94 HB

Attachment Material

Steel, Philips combi slot

Protection Circuitry

No Circuitry

Fastening Torque (Contact Screw)

M3: (25-30) Ncm

Fastening Torque (Cable Gland)

(150-200) Ncm

Fastening Torque (Attachment)

(40-50) Ncm

UL-File

E95522

UL

UL 1977; UR

VDE

yes

CSA

yes

SEV

yes

RoHS Compliant

yes

Note Derating

Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note

Do not connect or disconnect under load.

Note Derating

Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note

Do not connect or disconnect under load.


Part Numbers

Item # Item Description
933138100 GDS 207 black