Product Number: GSAZ 40
GSAZ, Accessory, Curved NBR Gasket for Form A Male Receptacles
175301-803 (DIN 43650), Form A, Gasket, Curved , for use with select Form A Receptacle Male, NBR
-
Availability:
-
Global inventory:
Specifications
Face View
Product Sub Family |
Accessories |
---|---|
Ambient Temperature (Operation)* |
-30° C ... +90° C |
Materials
Gasket Material |
NBR |
---|
Safety & Environmental Compliance
RoHS Compliant |
Yes |
---|
Resistances
Halogenfree |
Yes |
---|
Belden.GenericSpecificationTitle
Halogenfree |
Yes |
---|
Part Numbers
Item # | Item Description |
---|---|
733264002 | GSAZ 40/62 NBR black |