Product Number: RST 5-3-VAD 1B-1-3-226

DIN EN 175301-803-A, Cordset, double ended: M12, Male, Straight, 3-Pole, to a, Form A, Female, Angled, 2+2PE, Yellow LED with Suppressor Diode: Cable, PUR, black, 3x0.50 mm²

DIN EN 175301-803-A, Cordset, double ended: M12, Male, Straight, 3-Pole, to a, Form A, Female, Angled, 2+2PE, Yellow LED with Suppressor Diode: Cable, PUR, black, 3x0.50 mm²

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Product Family

Valve Connectors

Connector Type

Cordset, double ended

Shielding

Unshielded

Rated Voltage

24 V

Rated Impulse Voltage

1.5 kV

Operating Voltage

24 V AC/DC

Rated Current*

4 A

Product Sub Family

M12

Type of Contact / Gender

Male

Connector Design

Straight

Attachment Type

Coupling Screw

Number of Pins

3

Coding

A

Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Ambient Temperature (Operation)*

- 40 °C - + 90 °C

Protection Degree / IP Rating**

IP65

Design Standard

IEC 61076-2-101

Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category

III acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

CuSn

Contact Plating

Cu/Au

Contact Bearer Material

TPU

Contact Bearer Color

Orange

Flammability Class (Contact Bearer)

UL 94 HB

Molded Body Material

TPU

Molded Body Color

Grey Translucent

Flammability Class (Molded Body)

UL 94 HB

Attachment Material

CuZn

Attachment Plating

Ni-Plated

Function Indicator

Yellow LED

Protective Circuit

Suppressor Diode

Fastening Torque (Attachment)

M 12x1: (50-60) Ncm, hand-tight

Note

Do not connect or disconnect under load.

Cable Number

226

Conductor Size

0.5 mm²

Number of Wires

3

Minimal Bending Radius (Fixed Inst)

˃ 5 x D

Minimal Bending Radius (Flexible Inst)

˃ 10 x D

Cycles (Bending)

˃ 5 M

Cycles (Torsion)

˃ 5 M @ ± 360 °/1 m

Conductor material

Cu

Cable Jacket Material

PUR

Cable Jacket Color

black

Cable Diameter D

ø 4.6 ± 0.2 mm

Wire Insulation Material

PP

Insulated Wire Diameter

ø 1.50 mm

Ambient Temperature (Fixed Installation)

- 50 °C - + 105 °C (UL: + 80 °C)

Ambient Temperature (Flex Installation)

- 25 °C - + 105 °C (UL: + 80 °C)

Ambient Temperature (Drag Chain Inst)

- 25 °C - + 60 °C

UL Cable Type

AWM: 20549

Flammability Class (Cable Jacket)

DIN EN 50265-2-2, VDE 0482-265-2-2, IEC 60332-2-2, CSA FT2

Cable Characteristics

Good microbes and hydrolysis resistance; Mainly plasticizer diffusion free; Exclusion of PVC and silicone; Coldness flexibility; Free of lacquer wetting disturbing substances

Product Sub Family, Side 2

VAD

Type of Contact / Gender, Side 2

Female

Connector Design, Side 2

Angled

Attachment Type, Side 2

Central Screw

Number of Pins, Side 2

2+2PE

Coding, Side 2

A

Contact Resistance, Side 2

≤ 5 mOhm

Insulation Resistance, Side 2

˃ 10^9 Ohm

Mating Cycles, Side 2

<lt/>50

Ambient Temperature (Operation), Side 2*

-25°C to +80°C

Protection Degree / IP Rating, Side 2**

IP65

Design Standard, Side 2

DIN EN 175301-803-A

Pollution Degree, Side 2

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category, Side 2

III acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material, Side 2

CuZn

Contact Plating, Side 2

Cu/Ni,Sn

Contact Bearer Material, Side 2

PBT

Contact Bearer Color, Side 2

Black

Flammability Class (Contact Bearer), Side 2

UL 94 V-0

Molded Body Material, Side 2

TPU

Molded Body Color, Side 2

Transluscent

Attachment Material, Side 2

Steel, Philips combi slot

O-Ring Material, Side 2

Molded Integrated Gasket

Fastening Torque (Attachment), Side 2

(50-60) Ncm

RoHS Compliant

yes

Halogenfree

no

Oil Resistance

Good chemical and oil resistance

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note Derating

Notice derating

Update and Revision

Revision Number: 0.63 Revision Date: 02-03-2025

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note Derating

Notice derating

Update and Revision

Revision Number: 0.63 Revision Date: 02-03-2025


Part Numbers

Item # Item Description Cable Length
18254 RST 5-3-VAD 1B-1-3-226/0,6 M 0.6 m
18255 RST 5-3-VAD 1B-1-3-226/1 M 1 m
18256 RST 5-3-VAD 1B-1-3-226/1,5 M 1.5 m
18257 RST 5-3-VAD 1B-1-3-226/2 M 2 m
18258 RST 5-3-VAD 1B-1-3-226/3 M 3 m
18259 RST 5-3-VAD 1B-1-3-226/5 M 5 m
74061 RST 5-3-VAD 1B-1-3-226/10 M 10 m
13912 RST 5-3-VAD 1B-1-3-226/0,3 M 0.3 m