Product Number: 0911 ANC 101
PAAS-M12, passive branch, one actuator/sensor on ASi standard flat cable system
PAAS-M12, passive branch, one actuator/sensor on ASi standard flat cable system
-
Availability:
-
Global inventory:
Specifications
Belden.GenericSpecificationTitle
Product Family |
ASi |
---|---|
Product Sub Family |
ASi |
Item Description |
0911 ANC 101 |
I/O Connection |
M12, 5-poles, A-coded |
Number of Ports |
1 |
General Data
Housing Material |
Plastic, PA |
---|---|
Housing Color |
Black |
Protection Degree / IP Rating** |
IP65 |
Potted |
No |
Dimensions (W x H x D) |
55 mm x 32,5 mm x 64 mm |
Ambient Temperature (Operation)* |
-25 °C to 80 °C |
Contact Base Material |
CuZn |
Contact Bearer Material |
PA |
O-Ring Material |
FKM |
Fastening Torque (I/O Connection) |
M12: 0,5 Nm |
Power Supply
Actuator Supply Voltage (Nominal) |
24 V DC (SELV/PELV) |
---|---|
Actuator Supply Voltage (Range) |
10 V DC to 30 V DC |
Digital Input Channels
Input Wiring |
2-, 3-, 4-wire |
---|
Digital Output Channels
Galvanically Isolated |
No |
---|
Safety & Environmental Compliance
CE |
Yes |
---|---|
RoHS Compliant |
Yes |
Notes
Protection Degree / IP Rating Note |
** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
---|---|
System Power Supply Connection Note |
*do not connect / disconnect under voltage! |
Update and Revision |
Revision Number: 0.44 Revision Date: 03-04-2023 |
Belden.GenericSpecificationTitle
Protection Degree / IP Rating Note |
** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
---|---|
System Power Supply Connection Note |
*do not connect / disconnect under voltage! |
Update and Revision |
Revision Number: 0.44 Revision Date: 03-04-2023 |
Part Numbers
Item # | Item Description |
---|---|
10926 | 0911 ANC 101 |