Product Number: ASBV 4/LED 5-256
ASB with FIXCON-connector, 4 ports, LED, double I/O per port
ASB with FIXCON-connector, 4 ports, LED, double I/O per port
-
Availability:
-
Global inventory:
Specifications
Information
Product Sub Family |
Classic |
---|---|
I/O Connection |
M12, 5-poles, A-coded |
Number of Ports |
4 |
I/O Wiring Configuration |
double I/O per port |
Control Cable Interface |
Open End |
General Data
Housing Material |
Plastic, TPU |
---|---|
Housing Color |
Orange |
Protection Degree / IP Rating** |
IP67 |
Potted |
Yes |
Dimensions (W x H x D) |
60 mm x 30,3 mm x 118 mm |
Ambient Temperature (Operation)* |
-15 °C to 80 °C |
Pollution Degree |
3 acc. to EN 60664-1, VDE 0110-1 |
Contact Base Material |
CuZn |
Contact Bearer Material |
PA |
O-Ring Material |
FKM |
Fastening Torque (I/O Connection) |
M12: 0.5 Nm |
Power Supply
Status Indicator (System Supply) |
LED green |
---|---|
Actuator Supply Voltage (Nominal) |
24 V DC (SELV/PELV) |
Actuator Supply Voltage (Range) |
10 V DC to 30 V DC |
Digital Input Channels
Input Wiring |
2-, 3-, 4-wire |
---|---|
Sensor Type |
PNP |
Digital Output Channels
Output Wiring |
2-, 3-wire |
---|---|
Galvanically Isolated |
No |
Port Channels
Current per Connector |
max. 1,5 A |
---|---|
Current per Module |
max. 1,5 A |
Status Indicator (Port) |
Status Indicator (Port) |
Safety & Environmental Compliance
CE |
Yes |
---|---|
RoHS Compliant |
Yes |
China RoHS-Compliant |
Yes |
Approvals
UL |
cULus Listed, UL 508 |
---|---|
UL-File |
E104696 |
CSA |
Yes, via UL |
Notes
Protection Degree / IP Rating Note |
** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
---|---|
System Power Supply Connection Note |
*do not connect / disconnect under voltage! |
Update and Revision |
Revision Number: 0.54 Revision Date: 03-04-2023 |
Information
Protection Degree / IP Rating Note |
** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
---|---|
System Power Supply Connection Note |
*do not connect / disconnect under voltage! |
Update and Revision |
Revision Number: 0.54 Revision Date: 03-04-2023 |
Part Numbers
Item # | Item Description |
---|---|
11145 | ASBV 4/LED 5-256/10 M |
11146 | ASBV 4/LED 5-256/15 M |
29639 | ASBV 4/LED 5-256/20 M |
40539 | ASBV 4/LED 5-256/25 M |