MarineTuff Cat 7, S/FTP, 4 Pr 23 BC, FMPE Ins, LSZH, Indoor, LR certified
Suitable Applications |
Shipbuilding, in-cabin passenger Wi-Fi, high-bandwidth IPTV, PoE lighting, device charging stations, onboard security cameras, etc. |
---|
Stranding | Material | No. of Pairs |
---|---|---|
Solid | BC - Bare Copper | 4 |
Material | Nom. Insulation Diameter | Color Code |
---|---|---|
PO - Polyolefin (Foam) | 1.35 mm (0.0531 in) | White & Blue, White & Orange, White & Green, White & Brown |
Element | Shield Type | Material | Coverage |
---|---|---|---|
Individual Shielded Pair | Tape | Bi-Laminate (Alum+Poly) | 100% |
Shield Type | Material | Coverage |
---|---|---|
Braid | Tinned Copper (TC) | 30% |
Material | Nom. Diameter |
---|---|
LSZH - Low Smoke Zero Halogen (SHF1) | 7.8 mm (0.31 in) |
Max. Conductor DCR | Max. Mutual Capacitance | Max. Capacitance Unbalance | Nom. Characteristic Impedance |
---|---|---|---|
95 Ohm/km | 56 pF/m (17 pF/ft) | 160 pF/100m | 100 Ohm |
Max. Delay Skew | Nom. Velocity of Prop. |
---|---|
25 ns/100m | 78% |
Frequency [MHz] | Max. Insertion Loss (Attenuation) [dB/100m] | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACR [dB] | Min. PSACR [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Min. TCL [dB] | Min. ELTCTL [dB] |
---|---|---|---|---|---|---|---|---|---|---|
1 | 2.1 | 78 | 75 | 75.9 | 72.9 | 78 | 75 | 20 | 40 | 35 |
4 | 3.7 | 78 | 75 | 74.3 | 71.3 | 78 | 75 | 23 | 34 | 23 |
10 | 5.8 | 78 | 75 | 72.2 | 69.2 | 74 | 71 | 25 | 30 | 15 |
16 | 7.3 | 78 | 75 | 70.7 | 67.7 | 69.9 | 66.9 | 25 | 28 | 10.9 |
31.3 | 10.3 | 78 | 75 | 67.7 | 64.7 | 64.1 | 61.1 | 23.6 | 25.1 | 5.1 |
62.5 | 14.6 | 75.5 | 72.5 | 60.9 | 57.9 | 58.1 | 55.1 | 21.5 | 22 | |
100 | 18.5 | 72.4 | 69.4 | 53.9 | 50.9 | 54 | 51 | 20.1 | 20 | |
125 | 20.8 | 70.9 | 67.9 | 50.2 | 47.2 | 52.1 | 49.1 | 19.4 | 19 | |
200 | 26.5 | 67.9 | 64.9 | 41.4 | 38.4 | 48 | 45 | 18 | 17 | |
250 | 29.7 | 66.4 | 63.4 | 36.7 | 33.7 | 46 | 43 | 17.3 | 16 | |
300 | 32.7 | 65.2 | 62.2 | 32.6 | 29.6 | 44.5 | 41.5 | 17.3 | ||
500 | 42.8 | 61.9 | 58.9 | 19.2 | 16.2 | 40 | 37 | 17.3 | ||
600 | 47.1 | 60.7 | 57.7 | 13.6 | 10.6 | 38.4 | 35.4 | 17.3 |
Table Notes |
Limits below 4 MHz are for information only. Reference standard: ISO/IEC 61156-5 ed. 2.0 (2009) |
---|
Transfer Impedance Class |
Grade 2 |
---|
Operating | Installation |
---|---|
-40°C To +80°C | -5°C To +80°C |
Installation Min. |
---|
10*D |
Bulk Cable Weight |
65.5 kg/km (44.0 lbs/1000ft) |
---|
Environmental Suitability |
Indoor, Indoor |
---|---|
Flammability / Reaction to Fire |
UL1581 VW-1, IEC 60332-1-2, IEC 60332-3-22 |
IEEE Compliance |
IEEE 802.3bt Type 1, Type 2, Type 3, Type 4 |
Data Category |
Category 7 |
ISO/IEC Compliance |
ISO/IEC 11801-2 |
CENELEC Compliance |
EN 50173-1 |
European Halogen Free Standards |
IEC 60754-1 - Halogen Amount = HCL+HBr ≤ 0.5%, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3 |
Notes |
LR (Lloyd’s Register) certification |
---|
Update and Revision |
Revision Number: 0.67 Revision Date: 04-29-2024 |
---|