Product Number: RPS 260/PoE EEC

48 - 56 V DC rail power supply unit

Din-Rail PoE power supply, 260 W output power, 48 V DC output voltage, 100-240 V AC input voltage, operating temperature -25 ºC up to +70 ºC

  • Availability:
    Global
  • Status:
    Active

Specifications

Type

RPS 260/PoE EEC

Description

48 - 56 V DC rail power supply unit

Voltage input

1 x terminal block, 3-pin

Voltage output

1 x terminal block, 5-pin

Current consumption

2.32A / 120VAC 1.20A / 230VAC

Input voltage

AC 100-240V, DC 110-150V

Operating Voltage

AC 100-240V, DC 110-150V

Output current

6.0A/48V/ up to 45°C 5.15A/56V/ up to 45°C

Redundancy functions

Power supply units can be connected in parallel

Activation Current

9 A

Output voltage

48 - 56 V DC (typ. 48 V) externally adjustable

Diagnostics

LED and relay contact

MTBF

509000 h (230VAC)

Operating temperature

-25-+70 °C

Storage/transport temperature

-40-+85 °C

Relative humidity (non-condensing)

5-95 %

Dimensions (WxHxD)

39 mm x 124 mm x 117 mm

Weight

600 g

Mounting

DIN Rail

Protection class

IP20

IEC 60068-2-6 vibration

Operating: 2 … 500Hz 2g

IEC 60068-2-27 shock

20 g, 11 ms duration

EN 61000-4-2 electrostatic discharge (ESD)

± 8 kV contact discharge; ± 15 kV air discharge

EN 61000-4-3 electromagnetic field

20 V/m (80 MHz ... 2700 MHz)

EN 61000-4-4 fast transients (burst)

2 kV power lines, 2kV data line

EN 61000-4-5 surge voltage

power lines: 2 kV (line/earth), 1 kV (line/line)

EN 61000-4-6 Conducted Immunity

10 V (150 kHz .. 80 MHz)

EN 55032

EN 55032 Class A

Basis Standard

CE

Safety of industrial control equipment

cUL 508

Safety of information technology equipment

cUL 60950-1

Railway norm

EN50121-4

Guarantee

24 months (please refer to the a href="https://assets.belden.com/m/1424ddb7a3280e7a/original/Hirschmann-Automation-and-Control-GmbH-Terms-of-Guarantee.pdf"terms of guarantee /a for detailed information)

Scope of delivery

Rail power supply, Description and operating manual

Product Documentation

https://www.doc.hirschmann.com

Certificates

https://www.doc.hirschmann.com/certificates.html

Update and Revision

Revision Number: 0.94 Revision Date: 05-07-2025

Update and Revision

Revision Number: 0.94 Revision Date: 05-07-2025

Part Numbers

Item # Type
942200001 RPS 260/PoE EEC