Product Number: CloudRail Unit-Based Annual Subscription. 5 units. Advanced support included.

CloudRail Unit-Based Annual Subscription. 5 units. Advanced support included.

CloudRail Starter Package annual subscription includes a one-year license to access the Device Management Cloud, allowing you to centrally monitor, manage, and update all CloudRail.Box devices. This subscription provides the right to add and configure 5 units per license. A ‘Unit’ is defined as any IIoT device connected to the Device Management Cloud and can be one of the following:<BR> • One CloudRail.Box<BR> • One IO-Module (supporting 4 or 8 sensors)<BR> • One OPC-UA Server (identified by IP address)<BR> Advanced support is included with this subscription.<BR> Limit of 1 license per customer for the first year only.<BR>

  • Availability:
    Global
  • Status:
    Active

Specifications

Type

CloudRail Device Managment Cloud

Name

CloudRail Starter Package Annual Subscription

License

A valid 1 year license for CloudRail Device Management Cloud for 5 units

Validity

12 months from the order of license

Scope of delivery

Software deployed on CloudRail boxes device under licensing model

Update and Revision

Revision Number: 0.25 Revision Date: 07-21-2025

Update and Revision

Revision Number: 0.25 Revision Date: 07-21-2025