Product Number: Switch Programming Tool

An easy-to-use free Switch Programming Tool to configure unmanaged switches

The easy-to-use Switch Programming Tool makes it easy to generate a configuration file and transfer it to a switch using a USB drive. This free application is available for both Windows and Linux operating systems. And it’s portable so it doesn’t require any installation. In order to document the configuration of a particular switch, the Switch Programming Tool can also export a detailed configuration report in PDF format. Plus, you can download the running configuration of a switch and open it with the Switch Programming Tool so the configuration can be read and edited.

  • Availability:
    Global
  • Status:
    Active