Product Number: BAS22-8TX-HV-110

Unmanaged, 8x 10/100BASE TX / RJ45 with PoE, 110W Power Budget , AC HV

Unmanaged Ethernet Switch Range for Building Automation Applications, MDRC form factor.

  • Availability:
    Global
  • Status:
    Limited Availability/Passive

Specifications

Name

BAS22-8TX-HV-110

Description

Unmanaged Ethernet Switch Range for Building Automation Applications, MDRC form factor.

Port Type and Quantity

8x 10/100BASE TX / RJ45

Life Cycle

Limited Availability/Passive - the product is entering End of Life

Last Order Date

2025-12-31

Last Delivery Date

2026-03-31

Last Service Date

2031-03-31

Power supply/signaling contact

6 poles, Nominal cross section max. 1.5 mm², no signal contact

Operating Voltage

100 V AC ... 240 V AC

Power consumption

126 W (with 110 W PoE Load) / 2.5 W (without PoE)

Power output in BTU (IT)/h

54.6 (with 110 W PoE Load) / 8.6 (without PoE)

Diagnostic functions

LEDs (power, link/activity status,POE)

Operating temperature

-5-+60 °C

Minimum Storage Temperature

-40-+85 °C

Relative humidity (non-condensing)

20-90 %

Dimensions (WxHxD)

210 mm x 90 mm x 64 mm

Weight

410 g

Mount Type

DIN Rail

Protection class

IP20

IEC 60068-2-6 vibration

3.5 mm, 5 Hz - 8.4 Hz, 10 cycles, 1 octave/min. 1g, 8.4 Hz - 150 Hz, 10 cycles, 1 octave/min.

IEC 60068-2-27 shock

15 g, 11 ms duration

EN 61000-4-2 electrostatic discharge (ESD)

4 kV contact discharge, 8 kV air discharge

EN 61000-4-4 fast transients (burst)

2 kV power line, 2 kV data line

EN 61000-4-5 surge voltage

power line: 2 kV (line/earth), 1 kV (line/line); data line: 1 kV

EN 61000-4-6 Conducted Immunity

10 V (150 kHz-80 MHz)

EN 55032

EN 55032 Class A

FCC CFR47 Part 15

FCC 47CFR Part 15, Class A

Basis Standard

CE, FCC

Guarantee

60 months (please refer to the <a href="https://assets.belden.com/m/1424ddb7a3280e7a/original/Hirschmann-Automation-and-Control-GmbH-Terms-of-Guarantee.pdf"terms of guarantee </a for detailed information)

Product Documentation

https://www.doc.hirschmann.com

Certificates

https://www.doc.hirschmann.com/certificates.html

Software Download

https://my.belden.com/s/downloads

Update and Revision

Revision Number: 0.48 Revision Date: 08-11-2025

Update and Revision

Revision Number: 0.48 Revision Date: 08-11-2025


Part Numbers

Item # Type
942307004 BAS22-8TX-HV-110