Product Number: GIGABIX CAT6+ PATCH CORDS

GIGABIX CAT6+ Patch Cords

GIGABIX CAT6+ Patch Cords

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

IBDN System 4800, 3600 and 2400,TIA Category 6, ISO Class E, 1000BASE-T

Total Number of Pairs

4

Overall Nominal Diameter

0.221 in

Packaging

Individually packaged in a clear plastic bag.

Materials

Description Material Color
Boot PVC Black
Conductor BC - Bare Copper
Front Connection Blades Phosphor Bronze with Tin Plating over Nickel
Insulation PO - Polyolefin
Outer Jacket PVC - Polyvinyl Chloride

Dielectric Strength

1,000 V RMS @ 60 Hz for 1 minute

Current Rating

1.500 A

Insulation Resistance

500 M-Ohm Minimum

Max Contact Resistance

20 mOhm

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Operating Temperature Range

-10°C To +60°C

Min Bend Radius (Overall Cable)

1.040 in

Footprint/Type

GigaBIX

Plug /Jack Compatibility

BIX

Termination Interface

Connection Durabilities
Mated Connection 200 Cycles

UL Rating

Riser

CSA Rating

FT4

TIA/EIA Compliance

Category 6 - TIA 568-C.2, ISO/IEC 11801:2002 Ed.2 Amendment 2

Environmental Space

Indoor

EU Directive 2002/95/EC (RoHS)

Yes

MII Order #39 (China RoHS)

EUP 50

Safety Listing

ACA, c(UL)us Listed

Related Parts

CAT6+ GigaBIX Connectors, GigaBIX Termination Kits, GigaBIX accessories

Notes

The product could have different connectors configuration depending of the item #

Update and Revision

Revision Number: 0.287 Revision Date: 10-17-2024

Update and Revision

Revision Number: 0.287 Revision Date: 10-17-2024


Part Numbers

Item # Color Length UPC
AX101945 4 ft 611589003971
AX101951 4 ft 611589004039
AX101957 4 ft 611589004091
AX101952 6 ft 611589004046
AX101958 6 ft 611589004107
AX101947 8 ft 611589003995
AX101953 8 ft 611589004053
AX101948 10 ft 611589004008
AX101954 10 ft 611589004060
AX101960 10 ft 611589004121
AX101949 15 ft 611589004015
AX101955 15 ft 611589004077
AX101961 15 ft 611589004138
AX101950 25 ft 611589004022
AX101962 25 ft 611589004145
AX101946 Black 6 ft 611589003988
AX101959 Black 8 ft 611589004114
AX101956 Black 25 ft 611589004084
AX105559 Black 30 ft 611589113366
AX105169 Black 50 ft 611589091220
AX105170 Black 100 ft 611589091237