Product Number: FCSD06LDFPXB

FX DCX CASS OS2 06P W/250-PT, LC_DX BL_ADP PAIR_FLIP

FX DCX SPLICE CASSETTE, OS2, 06 PORTS, LC DUPLEX (FLIPPED PAIR) WITH 250µm PIGTAILS, BLUE ADAPTERS

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor

Suitable Applications

DCX, Data Centers, Central Equipment Room

Fiber Cable Construction

Fiber Type
OS2

Weight

0.189 lbs

Overall Height

0.500 in

Overall Width

3.410 in

Overall Length

7.190 in

Max Capacity

12Fibers, 6 LC Duplex Ports

Mechanical Tests

Description

Operating Temperature Range

-10°C to 60°C

Storage Temperature Range

-10°C to 75°C

Materials

Description Material Color Type
Cassette Assembly Plastic - UL94V-0 Black
Front Connector Body Plastic - UL94V-0 Blue LC Duplex w/ Internal Shutters
Adapter Sleeve Zirconia-Ceramic

Fiber Connector Performance

Description Max. Insertion Loss Min. Return Loss
LC Duplex 0.25 dB -55 dB

MII Order #39 (China RoHS)

EUP 50

Included Parts

250µm color coded pigtails, splice chip, splice protectors (12-single and 1-ribbon), cable rubber retention (2mm, 3mm)

Related Parts

DCX,Frames Modules & Patch Panels

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box

Notes

Splice chip and protector sleeve are included. Splice chip is compatible with Belden splice sleeve FXFUHSRIBEB12 (Oval x 40mm long) Post-Shrink Diameter. For more information, please refer to our web site at http://www.belden.com.This product image is for representation only. The product will have flipped-pair labelling.

Update and Revision

Revision Number: 0.17 Revision Date: 02-12-2025

Update and Revision

Revision Number: 0.17 Revision Date: 02-12-2025