Product Number: FX UHD Frame OM3 18P

FiberExpress Ultra HD Frame OM3 18 Ports

FiberExpress Ultra HD Frame OM3 18 Ports

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Environmental Space

Indoor

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Fiber Cable Construction

Fiber Type
OM3

Weight

0.25 lbs

Height

1.5 in

Width

4.46 in

Depth

2.2 in

Mechanical Tests

Description

Operating Temperature Range

-10 to 60°C

Storage Temperature Range

-10 to 75°C

Materials

Description Material Color
Frame Plastic - UL94V-0 Black
Front Connector Body Plastic - UL94V-0 Aqua

MII Order #39 (China RoHS)

EUP 50

Included Parts

Dust Caps

Related Parts

FiberExpress Ultra Patch panels, Pre-terminated MPO low loss cable assemblies

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box (60/box)

Update and Revision

Revision Number: 0.59 Revision Date: 05-31-2024

Update and Revision

Revision Number: 0.59 Revision Date: 05-31-2024