Product Number: FXU Frame OM4 12P

FX Ultra Frame OM4 12 Ports

FX Ultra Frame OM4 12 Ports. Available in several fiber connector types.

  • Availability:
    Global
  • Status:
    Active
FXU Frame OM4 12P

Specifications

Environmental Space

Indoor

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Fiber Cable Construction

Fiber Type
OM4

Weight

0.25 lbs

Height

1.5 in

Width

4.46 in

Depth

2.2 in

Mechanical Tests

Description

Operating Temperature Range

-10 to 60°C

Storage Temperature Range

-10 to 75°C

Materials

Description Material Color
Frame Plastic - UL94V-0 Black
Front Connector Body Plastic - UL94V-0 Erika Violet

MII Order #39 (China RoHS)

EUP 50

Included Parts

Dust Caps

Related Parts

FiberExpress Ultra Patch panels, Pre-terminated MPO low loss cable assemblies

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box (60/box)

Update and Revision

Revision Number: 0.113 Revision Date: 04-08-2022

Update and Revision

Revision Number: 0.113 Revision Date: 04-08-2022

Part Numbers

Item # Color Connector Type Port Count
FF4U12MP Erika Violet MPO Up/Down 12 Port
FF4U12LKY Erika Violet LC Keyed Yellow 12 Port
FF4U12LKW Erika Violet LC Keyed White 12 Port
FF4U12LKV Erika Violet LC Keyed Violet 12 Port
FF4U12LKS Erika Violet LC Keyed Gray 12 Port
FF4U12LKR Erika Violet LC Keyed Red 12 Port
FF4U12LKP Erika Violet LC Keyed Rose 12 Port
FF4U12LKO Erika Violet LC Keyed Orange 12 Port
FF4U12LKN Erika Violet LC Keyed Black 12 Port
FF4U12LKM Erika Violet LC Keyed Brown 12 Port
FF4U12LKG Erika Violet LC Keyed Green 12 Port
FF4U12LKB Erika Violet LC Keyed Blue 12 Port
FF4U12LKA Erika Violet LC Keyed Aqua 12 Port
FF4U12SC Erika Violet SC 12 Port