Product Number: FX UHD Recessed Shelf 1U

FX Ultra HD Recessed Shelf 1U

FX Ultra HD 1U Recessed Shelf, 4 slots, Empty. Available in Titanium or Black finish.

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Environmental Space

Indoor

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Weight

3.538 kg

Height

44.450 m

Width

482.600 mm

Depth

381.000

Mechanical Tests

Description

Operating Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Materials

Description Material
Panel Steel/Aluminum
Door Aluminum

MII Order #39 (China RoHS)

EUP 50

Included Parts

Screws (12-24); Screws (10-32); Velcro Straps; Identification Labels

Packaging

Individually packaged in a cardboard box.

Notes

For more information, please refer to our web site at http://www.belden.com. Installation Guide: PX105539

Update and Revision

Revision Number: 0.91 Revision Date: 02-12-2025

Update and Revision

Revision Number: 0.91 Revision Date: 02-12-2025

Part Numbers

Item # Color UPC
AX105674 Black 611589153201
AX105165 Titanium 611589093392

Resources

Resources