Product Number: LF14SC06B

1U 6 Simplex SC-PC (6 Fiber) OM4 Loaded Patch Panel with Splicing TrayPartially loaded

1U 6 Simplex SC-PC (6 Fiber) OM4 Loaded Patch Panel with Splicing TrayPartially loaded

  • Availability:
    Asia Pacific
  • Status:
    Active

Specifications

Suitable Applications

Fiber Express solution for Backbone, Telecommunication Room, Main Distribution room and Data centers

Height

43.2 ± 0.3 mm

Width

482.6 mm

Depth

370 mm

Port Count

6 Port

Front Connection

Flush

Packaging

Individually packaged in a cardboard box

Weight

4.5000 kg

Materials

Description Material Color
Panel Textured powder coated Steel Black
Fiber Adapter Plastic Erika Violet
Accessories inside panel ABS injection-molded splice tray pre-loaded in the panel, Velcro Straps, Cable Ties, PG13.5 water joint, Splice tubing, Adapters, 6 nos 2M Pigtails and Blanks

Max Capacity

6 SC Simplex Adapters (6 Ports)

Installation Temperature Range

-10⁰C to +60⁰C

Storage Temperature Range

-40⁰C to +70⁰C

Operating Temperature Range

-10⁰C to +60⁰C

Footprint/Type

SC-PC

Environmental Space

Indoor

EU Directive 2011/65/EU (RoHS 2)

Yes

MII Order #39 (China RoHS)

EUP 50

Update and Revision

Revision Number: 0.10 Revision Date: 04-08-2022

Update and Revision

Revision Number: 0.10 Revision Date: 04-08-2022


Resources

Resources