Product Number: 10GX REVConnect Cpl PP 48 2U

1RVACPF2U48-10GX REVConnect Coupler Patch Panel 48 Port 2U, UTP

10GX REVConnect Pre-Loaded Coupler Patch Panel, 48-port, 2U

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

10GX Systems, TIA Category 6A, ISO Class EA, 10GBASE-T

Height

3.470 in

Width

19.000 in

Depth

2.000 in

Port Count

48 Port

Front Connection

Flush

Packaging

Individually packaged in a cardboard box.

Weight

3.680 lbs

Materials

Description Material
Panel Steel

Max Capacity

48 connectors (patch panel is pre-loaded)

Dielectric Strength

1,000 V RMS @ 60Hz for 1 minute

Current Rating

1.300 A

Insulation Resistance

500 M-Ohm Minimum

Termination Resistance

2.5 mOhm

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Operating Temperature Range

-10°C To +60°C

Footprint/Type

REVConnect

Termination Type

Universal T568A/B

UL Rating

UL94 V-0

Data Category

Category 6A

TIA/EIA Compliance

Category 6A - TIA 568.C.2, Category 6A - ISO/IEC 11801:2002 Ed.2

Other Standards

FCC Part 68, Subpart F, IEC 60603-7

Environmental Space

Indoor

EU Directive 2011/65/EU (RoHS 2)

Yes

MII Order #39 (China RoHS)

EUP 50

Safety Listing

c(UL)us Listed

Related Parts

10GX REVConnect Modular Couplers, 10GX RevConnect Cords

Included Parts

48 10GX REVConnect Couplers, Black; 50 REVConnect Cores; 8 Clear Windows; 2 Rear Cable Management Bar; 4 Screws (10x32); 4 Screws (12x24); 2 Velcro Straps; 4 Frames; 1 Installation Guide

Notes

For proper installation refer to Installation Guide PX106520 included with the product or visit our web site at http://www.belden.com

Update and Revision

Revision Number: 0.63 Revision Date: 11-19-2024

Update and Revision

Revision Number: 0.63 Revision Date: 11-19-2024

Part Numbers

Item # Color Put-Up Type UPC
RVACPF2U48BK Black 2U 611589247474