Product Number: LC1EN24B

KeyConnect Loaded CAT5E Angled Patch Panel, 24 Port, 1U

KeyConnect Loaded CAT5E Angled Patch Panel, 24 Port, 1U, Black fitted with Bracket & bar and pre-loaded with Modular Jack

  • Availability:
    Asia Pacific
  • Status:
    Active

Specifications

Color Chart

Color
Black

Port Count

24 Port

Packaging

Individually packaged in a cardboard box.

Materials

Description Material
Panel Steel
Front Connection – Jack Copper Alloy with 50µ Gold over Nickel
Rear Connection – Jack Copper Alloy with Nickel Plating
Jack Body Plastic – UL940V-0

Max Capacity

24 connectors

Dielectric Strength

1000 V RMS @ 60 Hz for 1 minute

Insulation Resistance

500 MOhm Minimum

Contact Resistance (Switch Contact)

20 mOhm

Current

Max. Recommended Current [A]
1.5 A

Installation Temperature Range

-10⁰C to +60⁰C

Storage Temperature Range

-40⁰C to +70⁰C

Operating Temperature Range

-10⁰C to +60⁰C

Footprint/Type

KeyConnect

Plug /Jack Compatibility

RJ45, RJ11

Termination Interface

Termination Connection Durabilities
Front Mated Type – Flush and Angled Connection 750 Cycles
Rear Termination Type IDC Connection 20 Terminations

Data Category

Category 5e

Environmental Space

Indoor

EU Directive 2011/65/EU (RoHS 2)

Yes

MII Order #39 (China RoHS)

EUP 50

Included Parts

T Bar for Jacks, 4 Screws (10X32), 4 Screws (12X24), 1 Installation Guide, 1 Ground Wire 24 AWG Kit (For Flat Panels Only)

Update and Revision

Revision Number: 0.16 Revision Date: 04-08-2022

Update and Revision

Revision Number: 0.16 Revision Date: 04-08-2022


Resources

Resources