Product Number: KEYCONNECT SIDE ENTRY BOXES

KeyConnect Side-Entry Box, 6, 4, 2, or 1-Port

KeyConnect Side-Entry Box. Available in several colors and port counts.

  • Availability:
    Global
  • Global inventory:
    Available
  • Specifications
  • Part numbers
  • Resources

Specifications

Suitable Applications

Compatible with a variety of modules that are suitable for use with Belden IBDN Systems 10GX, 4800, 3600, 2400 and 1200.

Height

1.8 m

Width

2.56

Depth

1.2

Front Connection

Flush

Packaging

Individually packaged in a plastic bag.

Weight

0.07 kg

Materials

Material
Plastic - UL94V-0

Installation Temperature Range

-10 to 60°C

Storage Temperature Range

-40 to 70°C

Operating Temperature Range

-10 to 60°C

Footprint/Type

KeyConnect

Environmental Space

Indoor

EU Directive 2002/95/EC (RoHS)

Yes

MII Order #39 (China RoHS)

EUP 50

UL Flammability

UL2043 Air Handling Spaces

Safety Listing

Bi-national Standard Listed

Related Parts

Recommended to be used with REVConnect and KeyConnect Modular Jacks

Included Parts

clear window, label, screws, cable tie, adhesive foam pad, color icon, instruction sheet

Update and Revision

Revision Number: 0.186 Revision Date: 03-04-2023

Update and Revision

Revision Number: 0.186 Revision Date: 03-04-2023

Part Numbers

Item # Color Port Count
AX104132 Almond 1 Port
AX104133 Almond 2 Port
AX104134 Almond 4 Port
AX104135 Almond 6 Port
AX105352-AL Almond 1 Port
AX105353-AL Almond 2 Port
AX105354-AL Almond 4 Port
AX105355-AL Almond 6 Port
AX105352-BK Black 1 Port
AX105353-BK Black 2 Port
AX105352-GS Dark Gray 1 Port
AX102651 Electric White 1 Port
AX102652 Electric White 2 Port
AX102653 Electric White 4 Port
AX102654 Electric White 6 Port
AX105352-EW Electric White 1 Port
AX105354-EW Electric White 4 Port
AX105355-EW Electric White 6 Port

Resources

Resources